Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Chemical Tubing PTFE Formulation

$399.40

Item# TYTT-71638-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $399.40
5-9 $379.43
10-24 $371.44
25-49 $355.47
50-99 $347.48
100+ $339.49

In stock

Lead Time (If not in stock): 18 weeks
OMEGAFLEX™ Chemical Tubing PTFE Formulation TYTT-71638-50 TYTT-71638-50
  • PTFE tubing is the most flexible fluoropolymeter tubing
  • Excellent Chemical Resistance Properties
  • Rated from -79 to 260°C (500°F)
  • PTFE tubing has excellent chemical resistance

TYTT-71638-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Material


PTFE tubing is the most flexible of the three fluoropolymer tubings. This product handles temperatures ranging from -79 to 260°C (-110 to 500°F) in continuous service. It is translucent milky-white to white in appearance, depending upon the type of PTFE resin used in manufacturing. Batch process manufacturing limits lengths, depending upon the size of the tubing.

PTFE tubing has excellent chemical resistance properties and can be used with almost all chemicals and solvents. PTFE tubing is FDA approved.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration