Pneumatic Airline Tubing, used for compressed air systems

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $43.43 |
5-9 | $41.26 |
10-24 | $40.39 |
25-49 | $38.65 |
50-99 | $37.78 |
100+ | $36.92 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Kink and Abrasion Resistant
- Resistant to Chemicals, Water, Fuel, Oil and Fungus
- UV Stabilized
- NSF61 Rated, Meets UL 94BH
- Variety of Colors Available in Both Transparent and Opaque Versions
- Outstanding Flexibility and Memory
- Temperature Range -40 to 73°C (-40 to 165°F)
- Vacuum rating to 28" Hg
- Standard and Metric Sizes Available for Immediate Delivery
- In Stock Colors: Black, Red, Green, Yellow, Blue, Clear, Translucent Blue (Other Colors Available)
TYUTH95-14160-100 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length
CODE | COLOR |
---|---|
-BLK | Black |
-Y | Yellow |
-GN | Green |
-BL | Blue |
-R | Red |
-TRBL | Translucent Blue |
Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application. |
SPECIFICATIONS
Temperature Range: -40 to 73°C (-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor


