Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Micro-Fog Air Line Lubricators for Compressed Air

Item# L07-200-MPAA

General Purpose Micro-Fog Air Line Lubricators for Compressed Air L07-200-MPAA L07-200-MPAA
  • Compact Design with 360° Visibility Sight-Feed Dome
  • Provides Air Line Lubrication to One or More Air Tools or Devices
  • Screw on Transparent Polycarbonate Bowl
  • Bowl Size 31 ml (1 fl oz)


General purpose mirco-fog air line lubricators are designed for in-line use as a single source lubrication for compressed air. These micro-fog lubricators have a 360° visible sight-feed dome for easy adjustment and monitoring. They include PTF threads, screw on-off transparent bowl which holds 31 ml (1 fl oz), and require a minimum air flow of 0.24 dm3/s (0.5 scfm) at 6.3 bar (90 psig). They are suitable for a wide range of pneumatic air line tools and components. These units can be panel mounted with a 30 mm (1.19") diameter mounting hole or can be used with the optional bracket and panel nut. 
SPECIFICATIONS
Operating Temperature*: -20 to 50°C (0 to 125°F)
Maximum Pressure: 10 bar (150 psig)
Materials:
    Body: Zinc
    Bowl: Transparent polycarbonate
    Sight-Feed Dome: Transparent nylon
    Elastomers: Neoprene and nitrile

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Reducing Bushing for 1/8 NPT connections – 1/4 O.D.- 1/8 I.D. (2 pcs.)
$5.52
1 In Stock
Hex male nipple, 1/4 NPT
$5.52
33 In Stock
en-US
en
Save Configuration