Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Infrared Calibrator: High Performance Blackbody Calibration Source

Item# BB702-127V

Infrared Calibrator: High Performance Blackbody Calibration Source BB702-127V BB702-127V
  • Black Body Calibrator/Mexico


The BB702 Blackbody Calibrator is a high performance, rugged, portable calibrator for infrared pyrometers. The BB702 has a range from Ambient +10 to 215°C (Ambient +20 to 420°F) with an accuracy of ±0.5°C, ±0.25% rdg. The unit provides a heated target plate of known temperature and emissivity. Virtually any infrared pyrometer with a spot size diameter of 63.5 mm (2.5") or smaller can be calibrated. Both models come with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. An NIST traceable calibration certificate is also provided. 

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration