Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Wind Tunnels

9 Products
45 m/s Open Loop Benchtop Wind Tunnel w/ 6"L x 4"W x 4"D Test Chamber

The WT4401 wind tunnel is designed to provide a uniform flow rate and the powerful variable speed motor allows for precise air velocity control

15 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x Ø4" Test Chamber

The WTM-1000 mini wind tunnel flow rate has 4 selectable fixed air speeds, and costs less than competitive brands.

5 m/s Closed Loop Benchtop Wind Tunnel w/ 30.5"L x 10.2"W x 4.5"D Test Chamber

The research-quality WT-3115 wind tunnel that allows you to thermally characterize PCBs and individual components at controlled temperatures up to 85°C

7 m/s Closed Loop Wind Tunnel w/ 16.4"L x 8.9"W x 3.5"D Test Chamber

The research-quality WT-3067 wind tunnel that allows you to thermally characterize PCBs and individual components at controlled temperatures up to 85°C

5 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x 17"W x 3.25"D Test Chamber

The WT-2000 wind tunnel, durably constructed of polycarbonate and PVC, allows you to thermally characterize circuit boards, heat sinks, and components.

10 m/s Open Loop Benchtop Wind Tunnel w/ 24"L x 16"W x 3.2"D Test Chamber

The WT-3100 is a research quality wind tunnel for airflow characterization and visualization, thermal resistance measurements, and generation of P-Q curves

10 m/s Open Loop Wind Tunnel w/ 24"L x 18.5"W x 3"D Test Chamber

The WT-3200's 2-D converging nozzle with an upstream multi-point measurement area supports thermal and airflow testing of multiple PCBs.

4 m/s Open Loop Benchtop Wind Tunnel w/ 20"L x 17"W x 4"D Test Chamber

The WT-3104 wind tunnel for thermal characterization of components, circuit boards and cooling devices such as heat sinks, heat exchangers and cold plates.

5.5 or 6 m/s Open Loop Wind Tunnel w/ 24"L x 24"W x 7 or 6"D Test Chamber

The WT-3106 and WT-3107 wind tunnels for airflow characterization and flow visualization, thermal resistance measurements, and generation of P-Q curves.

More Related Items

Wind Tunnels

Omega's Wind Tunnels come in benchtop or floor standing models for any research, manufacturing, or quality control application. All Wind Tunnels are manufactured in The USA.
Searching for your items
en-US
en
Save Configuration