The OMEGA™ CLD-II portable documenting calibrator is the culmination of many years of combined field experience that sets a new standard for portable multifunction calibrators.
This one self-contained, battery powered package simulates and measures RTD’s, thermocouples and resistance, as well as sourcing and reading milliamps, millivolts, volts and frequency. The rugged design includes an impact resistant enclosure which is fastened to the carrying case for convenience and safety. Dedicated alphanumeric and documenting keypads surround a large LCD panel with dual readout and backlight. Connectors for source and measure are kept separate and a 24 V output is provided for loop power.
The CLD-II’s extensive measurement capabilities can include pressure measurement by connecting OMEGA pressure sensors which have been digitally characterized to give high accuracy.
This highly accurate and easy-to-use documenting calibrator provides improved data quality and quicker calibration time since data can be uploaded and downloaded via the PCMCIA card or the RS-232 interface.