Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - GE Druck Pressure Indicator and Loop Calibrator

GE Druck Pressure Indicator and Loop Calibrator

Item# DPI800

GE Druck Pressure Indicator and Loop Calibrator DPI800 DPI800
  • Ranges from 25 mbar to 700 bar
  • Single or dual range configuration
  • Pressure test and maintenance
  • Transmitter calibration


Description



GE's DPI 800 Series is a complete range of advanced, robust and simple to use hand-held pressure indicators and loop calibrator instruments from GE's Essential range. Highly cost effective, these tools are ideal for test/calibration of many popular process parameters. Advanced features and technical innovations address more applications in less time and deliver results you can rely on from one year to the next, even in tough environmental conditions. DPI800 is part of GE's Essential range and made up of the day-to-day test and calibration tools you can rely on. GE Druck’s Essential product range is tough, reliable, accurate and easy to use. So you can get on with your job and trust GE's Essential range to do theirs. And if you need higher accuracy, or wider functionality, GE's Expert and Elite ranges have you covered.





Specifications

Operating Temperature
14°F to 122°F (-10°C to 50°C)
Storage Temperature
-4°F to 158°F (-20°C to 70°C)
Humidity
0% to 90% non-condensing, Def Stan 66-31, 8.6 Cat III
Shock and Vibration
BS EN61010:2001, Def Stan 66-31, 8.4 Cat III
EMC
BS EN61326-1:1998 + A2:2001
Safety
Electrical BS EN61010:2001. Pressure Equipment Directive (PED), Class SEP. CE marked
Display
Graphic LCD with backlight. Resolution 99999
Size (l x w x h) and Weight
7.1 in x 3.3 in x 2 in (180 mm x 85 mm x 50 mm),18 oz (500 g)
Batteries
3 AA alkaline, >50 hours measure, >10 hours 24V source
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration