Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5.5 or 6 m/s Open Loop Wind Tunnel w/ 24"L x 24"W x 7 or 6"D Test Chamber

6 m/s | 6"D Test Chamber

$25,282.74

Item# WT-3106

In stock

Lead Time (If not in stock): 6 weeks
6 m/s | 6"D Test Chamber WT-3106 WT-3106
  • Quick Access Panel
  • Sensor Ports (18)
  • Change Flow Rates by Controlling the (5) Fans On/Off
  • Operate Vertically or Horizontally

WT-3106 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Supply Power


The WT-3106 and WT-3107 are research quality wind tunnels designed for PCB and component level testing. It is used in air flow characterization and flow visualization, thermal resistance measurements, and generation of P-Q curves. The wind tunnels can be used to characterize different heat sink sizes for natural and forced convection cooling. Two heat sinks can be tested side by side to determine their thermal performance in the same environment. Actual or simulated PCBs can be tested for thermal flow distribution and pressure drop characterization. The WT-3106 and WT-3107 produce uniform air flows of up to 6 m/s (1200 ft/min). Air is drawn into the tunnel with up to 5 variable DC fans mounted at the exhaust section of the tunnel. These fans are mounted on a tray and can be easily replaced with another tray to accommodate larger or smaller fans. An internal flow management system, with honeycombs and screens, breaks up turbulence and provides uniform and homogeneous flow in the test section. The WT-3106 and WT-3107 can be operated both vertically and horizontally and features a Plexiglas® test section for ease of flow visualization. Rail guides are provided so the unit position can be adjusted. The WT-3106 and WT-3107 include 18 sensor ports in front and on the sides of the test section for inserting a variety of probes, such as thermocouples, pitot tubes, velocity measuring sensors, etc. The flexibility of the movable plate and housing provides users with a high degree of latitude to design and build their own setup to suit their needs. A switch box is provided with the unit so individual fans can be turned on and off. Sensors to measure the flow parameters are also available by Omega as optional accessories.

Specifications
Wind Tunnel:
    WT-3106: 195.3 L x 101.6 W x 84.8 cm D (76.9 x 40 x 33.4")
    WT-3107: 197.7 L x 101.6 W x 77.2 cm D (77.8 x 40 x 30.4")
Test Section:
    WT-3106: 60.9 L x 60.9 W x 15.2 cm D (24 x 24 x 6")
    WT-3107: 60.9 L x 60.9 W x 17.8 cm D (24 x 24 x 7")
Number of Sensor Ports: 18
Flow Range:
    WT-3106: 0 to 6 m/s (0 to 1200 ft/min)
    WT-3107: 0 to 5.5 m/s (0 to 1100 ft/min)
Flow Uniformity: ±1%
Weight:
    WT-3106: 72 kg (159 lb)
    WT-3107: 70 kg (155 lb)
Power Supply Requirements: 24 Vdc at 5.5 Amps (Power supply provided by customer)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Dear Sir/Ma'am , i'm interersting about WT-3107 in order to Calibrate our anemometers (Pitot, Hot-wire..). Is it possible to set an hand-Held anemometer with a Diameter of 11 cm inside the test section ? Is shipping Available for FRANCE ? Thanks

Asked by: ISSOU
Thank you for your inquiry. An 11cm diameter probe would not be an issue as the test chamber is large enough. Also, yes, this wind tunnel can be shipped internationally.
Answered by: AS Engineer
Date published: 2020-06-26
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WT-3106, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration