Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conductivity Calibration Solutions

1% NaCl solution

$58.50

Item# CDSA-1-NACL

In stock

Lead Time (If not in stock): 2 weeks
1% NaCl solution CDSA-1-NACL CDSA-1-NACL
  • Ideal for Calibrating All Conductivity Instruments
  • 4 Popular Ranges Stocked for Quick Delivery
  • NIST Certificate of Conformance Optional
  • Up to 1 Year Shelf Life depending on solution

CDSA-1-NACL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Solution Value
Features
Volume


Conductivity standard solutions are used for calibrating a wide range of the conductivity instrumentation shown in this section EE. To calibrate your instrument, select a conductivity solution which is close to your measuring range and calibrate the instrument for optimal system accuracy. Standard Shelf Life is 1 year for all solutions except the CDSA-10 and CDSA-15 which have a six month shelf life. The conductivity solutions are recommended to be used within +/- 5% of 25 C. No temperature correlation charts are available for higher or lower temperatures. The conductivity solutions contain Potassium Chloride, a full SDS sheet can be requested from our Customer Service department.
loading all models
loading all reviews
Rated 3 out of 5 by from Works fine This item should not be sold without certification papers. If you are using it for calibration purposes, it should always come with a traceable certification. Otherwise, it is useless. If you want to have the certification papers, you have to pay extra. It just doesn't ,make sense to me that it would be sold without.
Date published: 2016-03-24
Rated 5 out of 5 by from Great product Awesome industrial product and I Highly recomemmend
Date published: 2023-06-28
Rated 5 out of 5 by from Everything was Good Everything was shipped promptly and received in good order.
Date published: 2023-06-19
Rated 5 out of 5 by from Reliable timing. Stated a traceable certificate with solution would take 3 weeks and it took exactly that.
Date published: 2022-08-08
Rated 5 out of 5 by from Dependable Supplier Just what we were looking for. Dependable supplier.
Date published: 2022-03-30
Rated 5 out of 5 by from Chief Engineer Exactly what I was searching for. Discription was accurate and buying was seamless.
Date published: 2020-03-26
Rated 5 out of 5 by from bought a CDTX-112 controller with a CDE-100-1probe the controller and probe were for an automation project on one of our spray lines, it is working well, except that I have a variation in readings as the day goes on. Working with tech support to figure out if it is my process, they have been very helpful so far and I am confident they will help me come to a solution.
Date published: 2018-10-03
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_CDSA-1-NACL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

we have Omaga conductivity standard. is this good after 1 year

Asked by: Anonymous
Up to 1 Year Shelf Life depending on solution.
Answered by: ASE HPO
Date published: 2020-07-15

Is this already obsolete or no stock only?

Asked by: Vwong
Thank you for your inquiry! Unfortunately, the 15,000 µmho/cm conductivity calibration solution is obsolete
Answered by: Application Engineer JM
Date published: 2021-08-05

That conductivity is at room temperature (20C) correct?

Asked by: Will30
Thanks for your question. Yes, this is correct. Please email us at flow@omega.com with any further questions.
Answered by: Jane
Date published: 2021-09-22

HELLO, WHERE CAN I FIND THE CERTIFICATES OF THE CONDUCTIVITY STANDARDS

Asked by: Luis Pallani
The conductivity standard solutions have the option for a certification, you will need to add the suffix, '-CAL-CDS.' For example, a certification for a 45 microSiemen is part number CDSA-45-CAL-CDS
Answered by: Application Engineer JC
Date published: 2020-02-19
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CDSA-1-NACL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration