Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

GE Genii-IS Intrinsically Safe Portable Multifunction Calibrator

GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator

Item# DPI620G-L

GE DPI620G Genii-IS Intrinsically Safe Portable Multifunction Calibrator DPI620G-L DPI620G-L
  • 3 Tools in 1 – Calibrator, Test Meter and HART® Communicator
  • Optional Foundation Fieldbus and Profibus Communicator
  • Easy to Use Including Large Colour Screen and One Touch Menus
  • Automates Procedures, Documents Results and Integrates with Calibration Software


 

Modular Multifunction Communication and Calibration
DPI620 Genii-IS is part of GE's Elite product range, which gives you state-of-the-art calibration, communication and data integration on the move. Featuring temperature, electrical, frequency and pressure calibration with HART®, Foundation Fieldbus and Profibus communications, the Elite range gives you fast, intelligent workflows on the move. Modular design gives you the capability of a full calibration lab, anywhere in the field.

If you need dedicated test and calibration devices, GE's Essential and Expert ranges have you covered.

New in Genii IS
    • Genii interface and touch screen
    • Temperature range extended: -10 to 50ºC
    • Improved battery management – exchange in hazardous areas, no tools required
    • Independent battery charge indicator
    • Improved daylight readability of display
    • HART®, Foundation Fieldbus and Profibus communicator options
    • Complete device description libraries and free updates
    • Internal menu selected HART® loop resistor

Pressure Generation Stations:
    • Advanced pressure generation
    • 95% vacuum to 20 bar/300 psi pneumatic
    • 95% vacuum to 100 bar/1500 psi pneumatic
    • 0 to 1000 bar/15,000 psi hydraulic
    • Replace hand pumps

Pressure Measurement Modules:
    • 25 mbar to 1000 bar (10 inH2O to 15000 psi)
    • Accuracy from 0.005% FS
    • Fully interchangeable modules with no need for set-up, calibration or tool.
    • Quick-to-fit pressure adaptors and hoses – no tools or seals required

The DPI 620 Genii Multifunction Calibrator excels in:
    • Petrochemical
    • Chemical
    • Oil & Gas
    • Power
    • Food
    • Pharmaceuticals

Other Features Include:
    • Up to 6 Channels for simultaneous measurement and sourcing of mA, V, Ohms, frequency, pressure, RTDs and T/Cs, HART, Fieldbus
    • Simple and user friendly touch screen interface.
    • Quick launch menu applications such as DASHBOARD, TASK selection & FAVORITES
    • Accuracy from 0.006% RDG + 0.005% FS for mA
    • Pressure accuracy from 0.005% FS
    • Fully documenting – automated procedures, PASS/FAIL errors, results storage
    • Interface to GE calibration software or other leading calibration software packages
    • More than enough storage for a complete plant database of procedures, results and supporting documents



Specification
Processor and Memory:
    • 800 MHz Processor
    • 512 MB 800 MHz SDRAM
    • 4 GB Internal flash memory
    • 8 GB Removable microSD card - provided as standard (Accepts cards up to 32 GB)
Display
    Size: 110 mm (4.3 inch) diagonal; 480 x 800 pixels
    LCD: Color display with touch-screen
    Protected By: 2 mm toughened glass, impact tested in accordance with BS EN 61010-1:2010 (0.5 kg object from 1 m)
File Viewers: A Windows® desktop is available for managing files, running third party applications and viewing simple images, Word documents, Excel spreadsheets, PDF files and PowerPoint files
Languages: English {Default}, Chinese, French, German, Italian, Portuguese, Russian, Spanish, Dutch, Japanese
Operating Temperature: -10 to 50°C (14 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Ingress Protection: IP55
Humidity: 0 to 90% RH Non condensing
Shock/Vibration: BS EN 61010-1:2010; MIL-PRF-28800F for Class II equipment, 1 m Drop Tested
EMC: Electromagnetic compatibility: BS EN 61326-1:2006
Electrical Safety: Electrical – BS EN 61010-1: 2010
Pressure Safety: Pressure Equipment Directive - Class: Sound Engineering Practice (SEP)
Approved: CE Marked
Size (L: W: H: 183 x 114 x 42 mm (7.2 x 4.5 x 1.7 inches)
Weight: 575 g (1.3 lb) – battery included
Power Supply:
    Lithium-Polymer Battery: (GE Part number: IO620-Battery)
    Capacity: 5040 mAh (minimum), 5280 mAh (typical)
    Nominal Voltage: 3.7 V.
    Charge Temperature: 0 to 40°C (32 to 104°F)
Discharge Temperature: -20 to 60°C (-4 to 140°F)
Note: For best battery performance, keep the temperature less than 60°C (140°F). Charge/discharge cycles: > 500 > 70% capacity
Duration:
    Measure Functions (CH1): 12 hours continuous.
    Dual Function, mA measure (CH2): 7 hours (24 V Source at 12 mA)
Connectivity: USB Type A, USB Type Mini B
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration