Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Handheld 0-20mA Calibrator

Milliamp Calibrator
Warranty

Item# CL28MA

Milliamp Calibrator CL28MA CL28MA
  • NIST Traceable
  • Simulates and Measures 0 to 21 mA
  • �0.05 % of Range
  • Ramp/Step Function


Combination milliamp simulator and meter has numerous pre-programmed operating modes making this a versatile and time-saving instrument. It has user-programmable setups backed up with non-volatile memory for repeated special tests. Both the simulation and measurement modes operate with external loop power supplies or with an internal 24 V power source. The CL28MA can be programmed with either mA or percent-of-scale data. When operating, the unit can toggle between mA or percent modes with the touch of one button. Instead of fuses, the CL28MA is protected with PTC resistors. These devices automatically reset when a fault condition is corrected. Protection is provided between any combination of terminations in the input and output connectors.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration