Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Multifunction Calibrator w/ Pressure Modules

Multifunction Process Calibrator with RS232 Interface High Accuracy

Item# PCL-PM100G

Multifunction Process Calibrator with RS232 Interface High Accuracy PCL-PM100G PCL-PM100G
  • Excellent Accuracy ±0.6°C T/C, ±0.3°C RTD 0.015% Electrical 0.05% Pressure
  • Read and Source Modes
  • 10 T/C Types 8 RTD types plus 400 Series Thermistor
  • Stores up to 9 setpoints for each output function

PCL-PM100G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Input Type
Features


SPECIFICATIONS
Operational Temp Range:
0 to 50°C (14 to 122°F)
Stability:0.01% F.S./°C outside of 23°C±5°C
Pressure Accuracy: 0.05% FS
Max Overpressure: 300%
Ports:<100 psi 1/4' barbed hose fittings,≤ 100 psi: 1/8' brass swagelok fittings
Wetted Parts: clean dry gases only
T/C Types: J,K,T,E,R,S,B,N,L,U
RTD Ranges: RTD Ranges: Pt385 (100, 200, 500, 1000Ω) Pt392, JIS, Ni120, CU10, YS1400
Ohm Ranges: 0 to 400.00 and 400.0 to 4000.0
Voltage:
(Low) I/O 0-20.000 V
(High) Input only 0-250 V ac/dc
Frequency: 0-1000.0 CPS, Hz 0-10.00 kHz
Continuity: 0 to 400.0Ω audible tone under 10Ω
Accuracy: T/C Type J: ±0.3°C ± 10µV (±0.6°C total error)
RTD Pt100: ±0.1°C ±0.075 Ω (±0.3°C total error)
Ohms (400): ±0.1 Ω
Ohms (4000): ±1.0 Ω
mA Compliance: up to 1000 Ω
Voltage Drive: 1 mA
RTD IEX-range: 0.01 mA to 3 mA
RTD Frequency Response: 10 mS
Operating Temp: -10 to 50°C
Storage Temp: -40 to 60°C
Power: 4 AA alkaline batteries (included)
Dimensions: 191x102x38 mm(7.5x4x1.5')
Weight: 350g (12oz)

External Pressure Modules*
MODEL NO. Parameter Range Gauge (psig) Accuracy Over Pressure
PCL-PMA Pressure Module adaptor (one required)
PCL-PM030G 0 to 30 (0 to 2 bar) ±0.025% 300%
PCL-PM050G 0 to 50 (0 to 3.5 bar) ±0.03% 300%
PCL-PM100G 0 to 100 (0 to 7 bar) ±0.025% 300%
PCL-PM300G 0 to 300 (0 to 20 bar) ±0.025% 200%
PCL-PM1KG 0 to 1000 (0 to 70 bar) ±0.05% 200%
PCL-PM3KG 0 to 3000 (0 to 200 bar) ±0.1% 200%
PCL-PM5KG 0 to 5000 (0 to 340 bar) ±0.1% 200%
PCL-PM015VAC 0 to -15 (0 to -1 mbar) ±0.025%, ±0.0025 psi 300%
PCL-PM015A 0 to 15 (0 to 1 bar) abs. ±0.025%, ±0.0025 psi 300%
PCL-PM030A 0 to 30 (0 to 2 bar) abs. ±0.025% 300%
PCL-PM015C -15 to 15 (-1 to 1 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030C -15 to 30 (-1 to 2 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030D 0 to 30 (0 to 2 bar) diff. ±0.025% 300%
* Most popluar ranges (see pressure module page for all ranges).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration