Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Calibration Kit with Gauge and Hand Pump

Pneumatic, 0 to 500 psig

Item# DPG4000-500-KIT

Pneumatic, 0 to 500 psig DPG4000-500-KIT DPG4000-500-KIT

Replaced by DPG210-KIT.

  • Very High Accuracy: ±0.05% FS
  • Temperature Compensated: 0 to 50ºC
  • Displays in 18 Standard or Custom Engineering Units
  • Displays Ambient Temperature in ºC or ºF
  • Large, Backlit, 5-Digit Display with 16.5 mm (0.65") High Digits and 20-Segment Bar Graph
  • Rugged Stainless Steel Case Meets NEMA 4 (IP65) Rating
  • Min/Max Recall
  • Adjustable Tare Zeros Large System Offsets


  • Accuracy Value ±0.05% FS positive pressure
  • Burst Pressure For ranges and resolutions for DPG4000
  • Display Type 5 digits
  • Fill and Test Port Type 1 ⁄4 MNPT lower mount
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Maximum Connection Rating 500 psi
  • Measurement Units psi
  • Media Type Air
  • Power Source 3 "AA" alkaline batteries (included)
  • Overpressure Rupture Disk Rating see table (proof/burst pressure)
  • Pressure Connection 1⁄4 MNPT lower mount
  • Pressure Media Filter Type Liquids and gases compatible with 316 SS
OMEGA’s new pressure calibration kits create a digital test gauge by combine the high accuracy of DPG4000 Series digital pressure gauges with a pneumatic or hydraulic hand pump, providing an excellent solution for field calibration needs.
Kits include the DPG4000 digital gauge, hand pump, rugged carrying case, and a selection of fittings and hose. Kits with ranges of 500 psi or below include a pneumatic hand pump capable of generating 0 to 500 psi pressure or 0 to 28 inches of mercury vacuum. For ranges of 1000 psi or higher, a 0 to 10,000 psi hydraulic pump is included.
The DPG4000 takes the concept of a test gauge to a new level. It combines the accuracy of digital technology with the simplicity of an analog gauge, delivering performance, ease of use, and a feature set unmatched in the pressure measurement world. Setup of the DPG4000 is fast and straightforward, involving a menudriven display with minimal text and intuitive functions. The gauge is simple enough to be used anywhere in the world, without the need for multilingual displays.

SPECIFICATIONS
(0 to 50ºC Unless Otherwise Noted)

Accuracy: ±0.05% FS positive pressure, ±0.25% FS vacuum/500 psi and below
Temperature Compensation: 0 to 50ºC (32 to 122ºF) to rated accuracy
Standard Engineering Units: psi, bar, kg/cm2, inH2O (4ºC, 20ºC or 60ºF), ftH2O (4ºC, 20ºC or 60ºF), cmH2O (4ºC and 20ºC), mH2O (4ºC and 20ºC), kPa, mbar, inHg, mmHg, torr
Media Compatibility: see specifications of pump
Operating Temperature: -10 to 55ºC (14 to 131ºF)
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Dimensions: 111.1 H x 127 W x 38.1 mm D (4.375 x 5 x 1.50')
Hose Input Port: ≤500 psi: 1/8 MNPT
>500 psi:1/4 MNPT lower mount
Display: 5 digits, 16.5 mm (0.65') high
Bar Graph: 0 to 100% in 20 segments
Power: 3 'AA' alkaline batteries (included); 24 Vdc power optional
Battery Life: 1500 hr without backlight (2000 hr at slow sample rate)
Low-Battery Indicator: Icon displayed near the end of battery life. Remaining battery life can also be displayed on bar graph.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration