Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Druck DPI612 Handheld Pressure Calibrator

-14.5 to 300 psig

Item# DPI612-PFX-20G

-14.5 to 300 psig DPI612-PFX-20G DPI612-PFX-20G
  • The complete pressure calibration tool: pump, measure, analyse
  • Best in class pressure accuracy
  • Fast and dependable from vacuum to 1000 bar/15000 psi
  • Easy to use touch screen


Robust and Easy to Use with Interchangeable Pressure Modules from GE's Expert range. The DPI 612 Series of Pressure Calibrators are the next generation of GE Druck calibrators that combine pressure generation, signal measurement and loop power in single instrument. Like the DPI 611, they are robust and easy to use but with the additional functionality of interchangeable pressure modules that allow simple in the field re-ranging. They provide all the convenience of the Druck DPI 610/615 series with significantly improved generation capabilities, higher accuracy and simplified touchscreen operation.
The Expert Range
High Performance, high accuracy calibration
GE's high-performance Expert range provides incredible calibration capability built around GE Druck's benchmark reliability, accuracy, and ease-of-use. This high accuracy range gives you leading mobile calibration for electrical, temperature and pressure applications. And if you need wider test and calibration solutions, GE's Essential and Elite ranges have you covered.
DPI 612 Benefits
Re-range for different applications with 31 interchangeable pressure modules that also fit DPI 620 Series. All inclusive Accuracy to 0.005% FS, 2x Better than other brands No in-the-field leaks with Quick-to-fit pressure adapters and hoses Simple, easy-to-use touchscreen operation
Hydraulic or Pneumatic Pressure versions
All versions interfaces with Intecal v10 Calibration Management Software (IMAGE attached - DPI_triangle)
Specifications:
Display Size: 110 mm (4.3 inchs) diagonal. 480 x 272 pixels. LCD color display with touch screen Internal 
Memory: 8Gb (nominal) user memory for automated procedures, calibration data and data log files 
Languages: English (default), Chinese, Dutch, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish 
Pressure Units: 25 pressure units are available for the user to select (country restrictions may apply)(mbar, bar, Pa, hPa, kPa, MPa, mmHg, cmHg, mHg, inHg, kgcm2, kgm2, mmH2O, cmH2O, mH2O, torr, atm, psi, lbft2, inH2O@4ºC, inH2O@20ºC, inH2O@60ºF, ftH2O@4ºC, ftH2O@20ºC, ftH2O@60ºC) Calibration certificates are provided with data in three pressure units based on bar, psi (or inH2O or inHg depending on range) and Pa Operating 
Temperature: -10 to 50°C (14 to 122°F). 0 to 40°C (32 to 104°F) when powered from optional mains adaptor IO620-PSU. For DPI 612 hFlexPro 4 to 50°C (39 to 122°F) with water as media Storage 
Temperature: -20 to 70°C (-4 to 158°F). For DPI 612 hFlexPro 4 to 70°C (39 to 158°F) with water as media Ingress Protection:IP 54. Protected against dust and splashing water from any direction 
Humidity: 0 to 90% RH none condensing. To Def Stan 66-31, 8.6 cat III Shock/Vibration: BS EN 61010-1:2010 / MIL-PRF-28800F CLASS 2. 1 m drop tested Altitude: Up to 2000 m
EMC: BS EN 61326-1:2013
Electrical Safety: BS EN 61010-1:2010
Pressure Safety: Pressure Equipment Directive - Class: Sound Engineering Practice (SEP) Enclosure Materials: Polycarbonate, polyamide, polypropylene, acrylic, cotton 
Approved: CE marked
Power Supply: Lithium-ion Battery GE Part Number: CC3800GE supplied as standard; Capacity: 3800 mAh 14.1Wh. Nominal Voltage: 3.7 V.
Charge Temperature: 0 to 40°C (32 to 104°F)
Discharge Temperature: -10 to 60°C (14 to 140°F). 
Charge/Discharge Cycles: > 500 > 70% capacity. 
Battery Eliminator/charger: (GE part number: IO620-PSU) supplied as standard. Alternatively 8 AA alkaline cells (not supplied) Battery life For lithium-ion battery 12 to 26 hours depending on functions For AA alkaline cells 18 to 26 hours depending on functions Connectivity USB type A, USB type mini B
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration