Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PACE Precision Pressure Indicator

Item# PACE1002

PACE Precision Pressure Indicator PACE1002 PACE1002
  • Single or Multiple Pressure Range Configurations
  • Up to Three Pressures Displayed Simultaneously
  • Pressure Ranges Up to 1000 bar (14500 psi/100 MPa)
  • Choice of Precision Up to 0.005% FS


Description

The PACE1000 precision pressure has the latest measurement technology from GE. It offers an elegant, fast, flexible and economical solution to pressure measurement for monitoring, test and calibration applications.

PACE1000 employs digitally characterised pressure sensors which offer the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and resonant devices.

The new PACE precision pressure indicator brings together the latest measurement technology from GE to offer an elegant, fast, flexible and economical solution to pressure measurement for test, calibration and monitoring.

PACE employs digitally characterised pressure sensors which offer the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and resonant devices.

PACE1000 offers a wide choice of standard pressure ranges, with three levels of precision to ensure that PACE1000 can accommodate specification and budget requirements.

The colour touchscreen display of the PACE1000 can be configured by a user to indicate up to three pressure measurements from a possible five sensor inputs three internal sensors and two external sensors.

The indication configuration extends to an ability to display in a text or graph format and also a differential of P1-P2 if more than two sensors are installed. The indicated display can be logged over a customised time period, sample rate and trigger. All the pressure sensor measurement can be re-transmitted via one of the communication ports.

• Utilises GE’s New Unique Range of Piezo-Resistive & Resonant Pressure Sensor Technology
• Barometric Reference Option
• Intuitive Icon Driven Menu Structure
• Switch Test/Analogue Output Option
• Switch Test/Voltage Free Contact Option
• RS232, IEEE Connectivity, Ethernet and USB as Standard
• Aeronautical Option
• Leak Test Option
• Min/Max/Average Display
• Compatible with Software Packages
• Various Service Support Options Available
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration