Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Pressure Calibrator with Internal Pressure Source

0 to 400 psi/0 to 1,000 psi/0 to 2,000 psi

Item# PCL-5000A

0 to 400 psi/0 to 1,000 psi/0 to 2,000 psi PCL-5000A PCL-5000A
  • 0.05% FS Accuracy
  • Dual Scale Gage and Absolute Pressure Ranges
  • Portable, Lightweight, Approx. 11 kg (24 lb)
  • NIST Certificate Provided


  • Accuracy Value ±0.05% FS Max. (Accuracy statement includes all effects of linearity
  • Fill and Test Port Rating 3000 psig
  • Filter Rating 7 microns
  • Fill and Test Port Type Quick Disconnect
  • Internal Pressure Cylinder Rating 2015 psi
  • Internal Pressure Cylinder Volume 80 cubic inches
  • Internal Volume 80 cubic inches
  • Maximum Ambient Temperature 43 {C} (110 {F})
  • Maximum Connection Rating Style quick disconnect type
  • Overpressure Rating 3000 psig
  • Power Source 117 or 220 Vac ±10%
  • Overpressure Rupture Disk Rating 3000 psig
  • Pressure Connection Style quick disconnect type
  • Pressure Media Filter Rating 3000 psig
For rapid on-site calibration of transducers, transmitters, gages, and many other pressure-sensitive devices, OMEGA ® PCL-5000 Series calibrators provide high accuracy, reliability, and automatic pushbutton operation. OMEGA’s PCL-5000 portable, precision pressure calibrator is designed for the higher pressure range calibrations (20 to 2000 psi) and has its own self-contained 2000 psi nitrogen cylinder. It also provides push-button operation and switch selectable calibration modes for absolute or gagepressure. An extremely accurate instrument (±0.05% FS), the PCL-5000 comes complete with quick disconnect fittings and hoses for input and output pressure. The PCL-5100, a low-pressure unit with ranges from 30 inHG to 100 psi, offers five independent selectable ranges. Specifically designed for rugged field usage, it weighs less than 25 pounds and has its own built-in pressure and vacuum source.

SPECIFICATIONS
Overall Accuracy: ±0.05% FS Max. (Accuracy statement includes all effects of linearity, hysteresis, repeatability and ambient temperature.)
Operating Temperature: 5 to 43°C (40 to 110°F)
Internal Pressure Cylinder: Capacity: 9.0 standard cubic feet; Volume: 80 cubic inches; Rating: 2015 psi
Overpressure Rupture Disc Rating: 3000 psig, nominal
Pressure Media Filter: Rating: 7 microns, nominal; Type: field replaceable filter cartridge
Control Valves: Type: Micrometering with positive shutoff. Adjustable stop and replaceable seat, non-destructible
Fill and Test Ports: Style quick disconnect type; Pressure rating: 3000 psig, min. connected or disconnected
Pressure Hoses: Quantity supplied: Two (1 input, 1 output); Length: 1.5 m (5 ft), nominal, each hose
Built-in Carrying Case: Rugged aluminum case with sealed cover and carrying handle
Weight: 11 kg (24 lb) (including all hoses and cables)
Size: 250 W x 410 L x 290 mm D (10 W x 16 L x 11.5' H)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration