Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Pressure Calibrator with Internal Pressure Pump

-12 to 30 psig

Item# PCL819-30

-12 to 30 psig PCL819-30 PCL819-30
  • Internal Electric Pressure Pump Generates Pressure from -0.8 to 20 bar (-12 to 300 psi)
  • Accuracy to 0.025% FS
  • Source and Measure 4 to 20 mA
  • 24 Vdc Loop Power Supply to Power Device Under Test

PCL819-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Ranges
Pressure Type
Accuracy Value
Function
Style
Type
Features


  • Accuracy Type ±0.1°C (0.2°C) (measurement only)
  • Accuracy Value ±0.025% FS from 15 to 35°C (59 to 95°F) (add 0.002%/°C outside of 15 to 35°C)
  • Display Type Large Graphic Style LCD with Backlight Can be Configured to Display Up to 3 Inputs Simultaneously
  • Fill and Test Port Type Pressure Connection: 1/8 NPT female
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Power Source 8 “AA” Alkaline batteries (included)
  • Pressure Connection 1/8 NPT female
OMEGA’s PCL819 combines a high performance handheld pressure calibrator with an integral electric pressure pump in a small, lightweight, handheld unit. Before this innovation, users had to manually generate pressure using cumbersome manual pumps or large, heavy boxes with limited portability and battery life. The PCL819 is only slightly larger than the PCL340 series and weighs in at a mere 1.2 kg (2.5 lb). The housing is easily contoured to fit a technicians hand with good balance top to bottom. The internal pump can generate vacuum or pressure from -12 to 300 psig. The PCL819 has an internal isolated pressure sensor with 0.025% of full scale accuracy and comes in three gauge and two absolute pressure ranges. It is also compatible with the PCL-PM series external pressure modules which come in ranges from 5 to 5000 psig and also differential, absolute and compound ranges. A PCL-PMA module adaptor is required to use external modules. In addition to pressure the unit also has an input for Pt100 RTD sensors for temperature and can measure and simulate 4 to 20 mA current loops. The large LCD graphic display can be configured to display up to 3 variables at the same time by the user. It provides a number of convenience features such as switch testing, percent error, and a damping function. Up to 5 frequently used configuration can be stored and retrieved with one button recall.

SPECIFICATIONS
Accuracy:
    Pressure: ±0.025% FS from 15 to 35°C (59 to 95°F) (add 0.002%/°C outside of 15 to 35°C)
    mA: ±0.015% of reading ±2 counts (simulation and measurement)
    Volts: ±0.015% of reading ±2 counts (measurement only)
    Temperature: ±0.1°C (0.2°C) (measurement only)
Operating Temperature: -10 to 50°C (14 to 122°F)
Storage Temperature: -20 to 60°C (-4 to 160°F)
Internal Pump: Electrically operated pneumatic pump generates -0.8 to 20 bar (-12 to 300 psi)
Batteries: 8 “AA” Alkaline batteries (included)
Battery Life: 100 pump cycles to 300 psi or 1000 cycles to 30 psi minimum
Pressure Connection: 1/8 NPT female
Electrical Connection: Standard banana jacks
RTD Connection: 4 pin LEMO style
External Module: 6 pin LEMO style
Dimensions: 200 H x 100 W x 60 mm D (8 x 4 x 23/8')
Weight: 1.2 kg (2.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration