Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Alpha®ph Combination Electrodes for Laboratory Use

Item# PHE-2121

Alpha®ph Combination Electrodes for Laboratory Use PHE-2121 PHE-2121
  • 16 Month Shelf Life
  • Laboratory Electrodes for Many Applications
  • Glass Construction
  • 300 mm Length Available


Model No.
BNC
Model No.
U.S. Std.
Applications/Features Insertion Lngth
mm (in)
Insertion Dia.
mm (in)
pH
Range
Temp.
Range °C (°F)
PHE-2121PHE-2121-UGeneral purpose laboratory150 (5.9)12 (0.47)0 to 140 to 100 (32 to 212)
PHE-2721PHE-2721-UDouble junction reference suitable for
applications that normally require calomel
150 (5.9)12 (0.47)0 to 140 to 100 (32 to 212)
PHE-2114PHE-2114-UGeneral purpose, large bulb110 (4.3)12 (0.47)0 to 130 to 100 (32 to 212)
PHE-2414PHE-2414-ULarge bulb, sealed double junction110 (4.3)12 (0.47)0 to 130 to 110 (32 to 230)
PHE-2314PHE-2314-UGeneral purpose, large bulb sealed110 (4.3)12 (0.47)0 to 130 to 110 (32 to 230)
PHE-2214PHE-2214-USealed inner, refillable outer junction110 (4.3)12 (0.47)0 to 130 to 110 (32 to 230)
PHE-2319PHE-2319-UHigh pH, sealed110 (4.3)12 (0.47)0 to 145 to 110 (41to 230)
PHE-2116PHE-2116-URugged bulb design140 (5.5)12 (0.47)0 to 145 to 110 (41to 230)
PHE-2131PHE-2131-UTest tubes, flasks150 (5.9)6 (0.24)0 to 140 to 100 (32 to 212)
PHE-2731PHE-2731-UTest tubes, flasks for organics,
proteins, metals
150 (5.9)6 (0.24)0 to 140 to 100 (32 to 212)
PHE-2123PHE-2123-ULarge test tubes, flasks150 (5.9)9.5 (0.37)0 to 140 to 100 (32 to 212)
PHE-2124PHE-2124-UExtra long for measurement in
narrow vessels
300 (11.8)9.5 (0.37)0 to 140 to 100 (32 to 212)


Please download PDF file for full specifications and complete list of available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery pack for electrodes with "-EB" power option
$32.09
0 In Stock
±'3 Vdc power supply to operate preamplified electrodes, input 115 Vac
$84.03
0 In Stock
pH 10 calibration solution
$19.47
0 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH 7 calibration solution
$18.43
0 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
0 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
7 In Stock
De-ionized water 4L (1 gal)
$54.46
11 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock
en-US
en
Save Configuration