text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

DIN Rails, Standard and Pre-Cut Lengths

$6.88

Item# DRTB-RAIL-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.88
10-24 $6.54
25-49 $6.40
50-99 $6.12
100-199 $5.99
200+ $5.85

In stock

Lead Time ( If not in Stock): 2 weeks

DIN Rails, Standard and Pre-Cut Lengths DRTB-RAIL-12 DRTB-RAIL-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 130ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 35x7.5 mm & 35x15 mm in 1 Meter & 2 Meter Lengths
  • Steel with Electrolytic Zinc Plating
  • Pre-Cut Lengths for Standard Sub-Panel Widths
  • Stand-Off Brackets: 45° Angle and Straight
  • Comply with DIN 50045, 50022 and 50035 Standards

Product info

Width
273 mm (10.75")
Units in Pack
1
Features
Pre-cut DIN rail for 12" sub-panel width

Product Specs

DRTB-RAIL-3575 with Omega’s DRTB Thermocouple Terminal Blocks with Audit Capabilities The DRTB-Rails Series DIN Rails enhances design capabilities, saves space and reduces labor. DIN rails have been accepted throughout the world, allowing the designer to mount a wide variety on control components, devices and terminal blocks, etc. on the same rail. DRTB-Rails are perforated steel with electrolytic zinc plating and available in 35x7.5mm and 35x15 mm sizes. These DIN rails comply with DIN 50045, 50022 and 50035 standards.

Pre-Cut DIN Rails
Pre-cut DIN rails are offered in widths to match enclosure sizes. An enclosure, 12H x 10” W, would use DRTB-RAIL-10. This DIN rail measures 8.75' wide, just short of the 8.88' wide sub-panel.

Support Brackets
Support brackets elevate DIN rails away from the sub-panel to facilitate component wiring access. Angled brackets tilt the DIN rails by 45° to improve visibility. Straight brackets are available in three heights for optimum positioning of the rails.


Dimensions mm(in)
        
      Brackets include screws
      & lock washers
    

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 118ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks
$0.79
277 In Stock
Ground Terminal Blocks
$1.25
165 In Stock
Ground Terminal Blocks
$0.94
87 In Stock
Ground Terminal Blocks
$0.75
344 In Stock

en-US
en
Save Configuration