Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economic, RS-485 to RS-232 Interface Converter

RS-485 to RS-232 Interface Converter

Item# OM-CONV-SER

RS-485 to RS-232 Interface Converter OM-CONV-SER OM-CONV-SER
  • This product is no longer available. For a potential replacement, please see CAT-285-Series
  • Converts RS-232 Data Transmit (TXD) and Data Receive (RXD) Into Balanced Half-Duplex RS-485
  • Powered From RS-232 Port
  • Data Rates Up to 115,200 BPS


Description

The OM-CONV-SER is an RS-485 half-duplex to RS-232 converter. It is powered from the computer’s serial (COM) port so no external power is required. This unit is small in size, has a long transmission distance, can handle high data rates, is very stable in performance and connects to a standard DB9 serial (COM) port. The converter can be used in a wide range of applications including industrial automatic control and measuring systems and PLC applications.
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
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration