Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

10-Slot Expansion Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

Warranty

Item# OMB-DBK41

10-Slot Expansion Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series OMB-DBK41 OMB-DBK41
  • Accepts up to Ten OMB-DBK Analog Expansion Cards
  • Features Analog Backplane, Eliminating the Need for a Cascaded Ribbon Cable
  • Enables Easy Card Installation
  • Features Rugged All Metal Construction for Portable Applications


The OMB-DBK41 analog expansion module allows OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems to be expanded with any combination of up to ten OMB-DBK series analog expansion cards. The OMB-DBK41’s metal enclosure features an analog backplane into which the OMB-DBK series expansion cards can be easily installed.

The OMB-DBK41 features industrial-strength Velcro-style tabs that enable you to mount
a OMB-LOGBOOK and a notebook PC on top of it.

Power Requirements
OMB-DBK series analog cards housed within the OMB-DBK41 can obtain their power from your OMB-LOGBOOK or OMB-DAQBOARD-2000 Series internal power supply, or the OMB-CDK10 battery and power supply module. However, depending on the combination and number of cards installed within the unit, the OMB-DBK32A or OMB-DBK33 optional power supply card may sometimes be required for adequate power.
The OMB-DBK32A or OMB-DBK33 can obtain its power from a number of sources: an included AC adapter, an optional OMB-DBK30A rechargeable battery/excitation module, OMB-DBK34 battery/UPS module, or any 9 to 20 Vdc source, such as an automobile battery.

Packaging
You can stack the OMB-DBK41 beneath an OMB-LOGBOOK portable data acquisition module via included fastener panels, which are available with an optional screw-in handle. The result is a compact and securely connected data acquisition system that you can conveniently carry from one application site to another.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration