Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100 KS/s and 200 KS/s 16-Bit High Performance Analog and Digital I/O Boards

Item# OME-PCI-1602F/8K

100 KS/s and 200 KS/s 16-Bit High Performance Analog and Digital I/O Boards OME-PCI-1602F/8K OME-PCI-1602F/8K
  • PCI Bus
  • OME-PCI-1602 16-Bit 100 KHz A/D Converter
  • OME-PCI-1602F 16-Bit 200 KHz A/D Converter
  • 32 Single-Ended/ 16 Differential Inputs 8 K Word FIFO Buffer


  • Impedance 10
  • Input Voltage 10 V
  • Linearity ± 1.5 LSB
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature 0 {C} (32 {F}
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Inputs (Sku Variant) 32 S.E./16 Diff
  • Number of Outputs 2
  • Other Features Counter/Timers
  • Power +5V @ 350 mA (max)
  • Programmable Gain 0.5
The OME-PCI-1602/1602F series is a family of high performance and high resolution data acquisition board for the PCI bus. They feature a continuous, 100/200KHz, gap-free data acquisition under DOS and Windows. The OME-PCI-1602 Series provides 32-channel single-ended or 16-channel differential analog inputs, two analog outputs, 16 digital input and 16 digital output channels.

Software Development Kit
All data acquisition boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included. OME-PCI Series data acquisition boards are also compatible with the Dasylab Windows software.

Specifications
ANALOG INPUT SPECIFICATIONS
Input Channel 32 S.E./16 Diff
Resolution16-bits
Conversion RateOME-PCI-1602: 100 KS/s max.
OME-PCI-1602F: 200 KS/s max.
Range±10 V, ±5 V, ±2.5, ±1.25 V, ±.625 V
Input Impedance10,000 M .// 6pf
D/A OUTPUTS
Channels2
Type12 bit double buffers
Linearity0.06% FS
Settling Time0.4 mS
Output Range±5 V or ±10 V
Output Driving±5 mA
DIGITAL I/O
Inputs16-channels; TLL levels
Input LowVIL low = 0.8 V max,
IIL low = 4 mA
Input HighVIH high = 2.0 V min,
IIH high = -20 µA max
Outputs16-channels; TLL levels
Output LowVOL = 0.33 V max,
IOL = 4 mA max
Output HighVOH =3.84 V min,
IOH high = -400 µA max
TIMER
Internal Pacer Timer16-bit, 8 MHz input
External Pacer Timer16-bit, 8 MHz input
Machine Independent Timer16-bit, 8 MHz input
Power Requirements+5 V @ 350 mA (max)
Operating Temperature0 to 50°C (32 to 122°F)
Storage Temperature-20 to 70°C (-4 to 158°F)
Humidity 0 to 90% RH non-condensing
Dimensions190 L x 105 mm H (7.5 x 4.1")
Overvoltage Protection± 35 V
On Board FIFO8 K
Programable Gain0.5, 1, 2, 4, 8
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration