Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

16-Channel Current or Voltage Analog Output Boards

  • CE Approved

Item# CIO-DAC16-16

16-Channel Current or Voltage Analog Output Boards CIO-DAC16-16 CIO-DAC16-16
  • 16 D/A Channels
  • Individual D/A per Channel
  • 12-Bit or 16-Bit Resolution Models
  • Includes Calibration and Test Software


  • Linearity ±1/2 LSB max for CIO-DAC16 and CIO-DAC16-I ±1 LSB max for CIO-DAC16-16
The CIO-DAC16 analog output board provides 16 independent, 12-bit (one part in 4095) digital-to-analog converters with a number of voltage output range choices available, while the CIO-DAC16-16 provides 16 outputs at 16-bit resolution (one part in 65,536). If 4-20 mA current outputs are needed instead of voltage, then the CIO-DAC16-I can be used. All outputs are accessible via a 37-pin male D connector.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration