Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24-Bit Digital I/O Board for PCI Bus

Warranty
  • CE Approved

Item# PCI-DIO24

24-Bit Digital I/O Board for PCI Bus PCI-DIO24 PCI-DIO24
  • 24 Digital I/O Bits
  • High Current Output for PCI-DIO24H
  • Connector and Software Compatible with CIO-DIO24
  • Fully Plug-and-Play


  • Maximum Storage Temperature 70 {C} (159 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • TTL Input High 2.0 volts min
  • TTL Input Low 0.8 volts max
  • TTL Output High 2.4 volts min @ -15 mA
The PCI-DIO24 and PCI-DIO24H are low cost, 24-bit, logic level digital I/O boards for the PCI bus for IBM or compatible PC’s. The PCI-DIO24 is based on the industry standard 82C55 chip, and the 82C55 I/O pins are brought directly to the board’s I/O connector. The 82C55 is a powerful 24-bit chip which functions as two 8-bit ports (Ports A and B) and a third 8-bit port (Port C) that may be further divided into two 4-bit ports (Ports C-HI and C-LO). The CMOS outputs of the 82C55 are suitable for driving a wide array of logic devices, although the chip’s ±2.5 mA drive capability may not be enough for some applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration