Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base

Item# D3PF3AT1

High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base D3PF3AT1 D3PF3AT1
  • DPDT, 3PDT Compact Relays with 12 A Capability
  • DIN Rail Mounting
  • 8- or 11-Pin Octal Plug-In
  • Flag Indicator Shows Relay Status in Manual or Powered Condition


  • Coil Maximum voltage 110%
  • Contact Material AgCdO (Au flashed)
  • Contact Resistance 50 milliohm max @ 10 A 120 Vac or 24 Vdc
  • Current Rating AM
  • Dielectric Strength 1500V
  • Electrical Life Expectancy at Rated Resistive Load 200
  • Input Connection Type 8- or 11-Pin Octal Plug-In
  • Maximum Coil Pickup Voltage 85% AC
  • Maximum Switching Current 12A
  • Mechanical Life Expectancy 5 million (no load)
  • Minimum Coil Drop Out Voltage 30% AC
  • Minimum Ambient Temperature -30 {C} (-22 {F})
The D3PF are plug-in type relays that feature an octal connection base. The D3PF series offer a number of enhanced features including LED status lamp, push-to-test button for manual relay operation, a convenient finger grip for removing relays and a write-on label that can be used for identifying the relay in multiple relay circuits.

SPECIFICATIONS
(RESISTIVE LOAD, P.F. = 1.0)
Rated Load: 240 Vac 12 A,120 Vac 12 A, 28 Vdc 12 A
Carry Current: 12 A
Max Operating Voltage: 110% of nominal
Contact Resistance: 50 milliohm max @ 10 A 120 Vac or 24 Vdc
Dielectric Strength: 1500V
Approx Weight: 88 g (3.1 oz)
Operating Temperature: -30 to 50°C (-22 to 122°F)
Storage Temperature: -30 to 100°C (-22 to 212°F)
Contact Material: AgCdO (Au flashed)
Max Switching Capacity: 12 A
Min Permissible Load: 100 mA
Pickup Voltage (Max): 85% AC, 80% DC
Drop Out Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 5 million (no load)
Electrical Life @ All Contact Ratings (Min): 200,000 operations at rated resistive load
Maximum hp Ratings:
   1.3 hp: 120 Vac
   1.2 hp: 240 Vac
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base
$12.26
0 In Stock
Accessories
11 pin DIN rail mount octal socket and hold down clip/spring for D3PF3 relays
$23.01
0 In Stock
11 pin DIN rail mount octal socket, for DPF3, requires PQC-1351 hold down clip/spring
$16.97
11 In Stock
Hold down clip/spring for D3PA3
$1.14
0 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
REPLACEMENT RELAYS AND Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
65 In Stock
en-US
en
Save Configuration