Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Control Relays

Item# XTRE10B22A

Control Relays XTRE10B22A XTRE10B22A
  • For Use with Mini and Standard Frame Size Contactors and Starters
  • Coil Voltage: 110V 50 Hz, 120V 60 Hz
  • Easy Snap-On Front Mount Auxiliary Contacts


Description

XT Control Relays are a standard frame control relay which can be purchased with auxiliary contacts. Because XT meets UL, CSA, CCC and CE standards, it is the perfect product solution for IEC applications all over the world. The compact, space saving, and easy to install XT line of IEC contactors and starters is the efficient and effective solution for customer applications.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Front mounted snap-on auxiliary contacts Seq A Frame B-C 2NC
$43.03
0 In Stock
Front mounted snap-on auxiliary contacts Seq A Frame B-C 1NO 1NC
$43.03
0 In Stock
Front mounted snap-on auxiliary contacts Seq A Frame B-C 2NO
$43.03
0 In Stock
Contactor accessory mechanical interlock Frame B
$29.26
3 In Stock
en-US
en
Save Configuration