Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DMD Series Alarm Module - DC Input to Single Alarm

ALARM MODULE - DC INPUT TO SINGLE ALARM

$352.82

Item# DMD1080

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $352.82
10-24 $335.18
25-49 $328.12
50-99 $314.01
100+ $306.95

In stock

Lead Time (If not in stock): 5 weeks
ALARM MODULE - DC INPUT TO SINGLE ALARM DMD1080 DMD1080
  • Easy Field Setup --- One Minute Setup for 24 Input Ranges
  • Switch Selectable Relay Configuration
  • Removable Plugs for Faster Installation
  • Input Tracker and Alarms Status LEDs

DMD1080 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Relay Type
Number of Relay Outputs
Supply Voltage


The DMD1080 accepts a DC voltage or current input and provides visual alarm indication and alarm relay contact outputs. 15 voltage and 9 current input ranges can be field configured via external rotary and slide switches. Offset ranges such as 1 to 5 Vdc and 4 to 20 mAdc are also included. Heavy-duty relay contacts allow the module to directly control high capacity loads. Front accessible potentiometers are used to adjust the alarm setpoint from 0 to 100% and the deadband from 1 to 100%. The unit provides a single setpoint adjustment of the two DPST relay contacts. The alarm output can be field configured for HI or LO operation, latching or non-latching, and normal or reverse acting.

Specifications
Input Ranges: 24 field selectable ranges via switch settings
Voltage: 0-50 mV to 0-10 Vdc
Bipolar Voltage: ±5 Vdc or ±10 Vdc
Current: 0-1 mADC to 0-20 mADC, 4-20 mADC
Input Impedance and Burden:
Voltage: 250 kΩ minimum
Current: 50 Ω typical
Voltage Burden: 1 Vdc at 20 mA current input
Isolation:
1200V Isolation: power to input 600 Vac or 600 Vdc common mode protection
Input Loop Power Supply: 15 Vdc ±10%, 25 mADC maximum ripple, less then 10 mV rms may be wired for sinking or sourcing mA input
Relay Output: Single setpoint dual DPST contacts, field configurable; 2 Form A (NO) and Form B (NC) contact sets (8 terminals) may be wired for C Form operation
Relay Contact Ratings:
8 Amps @ 240 Vac resistive load
5 Amps @ 240 Vac inductive load
8 Amps @ 30 Vdc resistive load
3.5 Amps @ 30 Vdc inductive external contact protection such as a RC snubber is recommended for inductive loads
Set Point: 12 turn potentiometer adjustable from 0 to 100% of span
Deadband: 12 turn potentiometer adjustable from 1 to 100% of span
Response Time: 70 milliseconds typical
Functional Test/Reset Button: Toggles relay to opposite state when pressed; resets latching relay if latching relay mode is selected
Ambient Temperature Range and Stability:-10 to 60°C (14 to 140°F) operating ambient; better than 1% of span over operating temperature range; better than 0.02% of span per °C
Power: 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 2W maximum
DC Versions: 9 to 30 Vdc or 10 to 32 Vac, 50/60 Hz, 2W maximum
Housing: Mounts to standard 35 mm DIN rail, IP40 rating
Connectors: Four 4-terminal removable connectors 14 AWG maximum wire size
Dimensions: 22.5 W x 117 H x 122 mm D (0.89 x 4.62 x 4.81")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration