text.skipToContent text.skipToNavigation

Back To Top

Alarms

Having the right alarms installed on your application is essential for the safety of both people and equipment. At Omega, we carry a variety of different alarms, including field-configurable limit alarms, temperature alarms, signaling alarms for harsh environments, alarm modules, and more. We even have models that are suitable for use both indoor and outdoor. If you want alarms that won’t fail, then you need to be buying your alarms from Omega. We are a leading provider of alarms to today’s professional installers and troubleshooters.
6 Products found

Audible Alarm Annuciators (buzzer)

OMEGA™ Model 70A Temperature Alarms are the latest development in solid state sound production. When power is applied, a piezoelectric transducer operates as a soli...

Starting at $23.09

6  In Stock
View Full Specifications

ALARM MODULE - DC INPUT TO SINGLE ALARM

The DMD1080 accepts a DC voltage or current input and provides visual alarm indication and alarm relay contact outputs. 15 voltage and 9 current input ranges can be ...

Starting at $228.40

2  In Stock
View Full Specifications

Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments

The M22 Series panel mount signaling alarms are made of heavy-duty industrial, UV stabilized polycarbonate and are intended for indoor or outdoor use. They are UL Ty...

Starting at $77.60

1  In Stock
View Full Specifications

AC Powered DC Input DIN Rail Limit Alarm

The DRI-DC-LA is a DIN rail mount, DC voltage or current input limit alarm with dual setpoints and two contact closure outputs. The field configurable input and alar...

Starting at $310.28

Available
in 8 weeks
View Full Specifications

General Purpose Temperature Alarm

The WMS-T-AL temperature alarm is a microprocessor-based, dual-setpoint temperature alarm suitable for environmental and industrial applications. It sounds an alarm ...

Starting at $607.75

Available
in 3 weeks
View Full Specifications
en-US
en
Save Configuration