Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Thermostat with DIN Rail Mount

Normally open, adjustable temperature range 32-140 F

$22.79

Item# KT011419-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $22.79
5-9 $21.65
10-24 $21.19
25-49 $20.28
50-99 $19.83
100+ $19.37

In stock

Lead Time (If not in stock): 5 weeks
Normally open, adjustable temperature range 32-140 F KT011419-A KT011419-A
  • Compact Design
  • Wide Adjustment Range
  • Available with °C or °F
  • Color Coded Temperature Dials

KT011419-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Mode
Minimum Control Temperature
Maximum Control Temperature
Features
Temperature Type
Load Voltage
Max Current Rating


Thermostat "NC" (Normally Closed): Thermostat opens at temperature rise. Comes with a RED temperature dial.
Thermostat "NO" (Normally Open): Thermostat closes at temperature rise. Comes with a BLUE temperature dial.

SPECIFICATIONS
Sensor Element: Thermostatic bi-metal
Switching Difference (Hysteresis): 7°K ±4K tolerance
Service Life: 100,000 cycles
Switching Capacity (Max Load): 10 (2) A @ 250 VAC, 15 (2) A @120 VAC, 30W DC
Connections: 2-pole terminal for AWG 14 max [2.5 mm2 (0.10 in2)]
Mounting: Clip for 35 mm (1.4") DIN rail (EN 60715)
Dimensions: 60 H x 33 W x 43 mm D (2.4 x 1.3 x 1.7")
Housing: Plastic, UL94V-0
Weight: 40 g (1.4 oz)
Operating Temperature: -20 to 80°C (-4 to 176 F)
Storage Temperature: -45 to 80°C (-49 to 176°F)
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration