Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Differential Pressure and Thermocouple Temperature Data Logger

Differential Pressure and Thermocouple Data Logger

$464.21

Item# OM-CP-PRTC110-2H2O

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $464.21
5-9 $441.00
10-24 $431.72
25-49 $413.15
50-99 $403.86
100+ $394.58

Please contact Technical Sales Team for assistance.
Differential Pressure and Thermocouple Data Logger OM-CP-PRTC110-2H2O OM-CP-PRTC110-2H2O
  • This product has been discontinued. Please see OM-CP-TC101A or OM-CP-PR2000 for a potential replacement.
  • 5 Year Battery Life
  • Wide Temperature Range
  • Accepts Thermocouple Types

OM-CP-PRTC110-2H2O Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-PRT110 is a differential pressure and temperature data logger, ideal for use in factory and laboratory applications. The OM-CP-PRT110 features a real-time clock module that extends the battery life to >2 years and allows for high speed downloads. This device will measure and record up to 10,922 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-PRTC110 makes data retrieval quick and easy. Simply plug it into an available com port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel® file.

Specifications
INTERNAL CHANNEL

Temperature Range: -20 to 80°C (-4 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

REMOTE CHANNELS
Thermocouple Types:
J, K, T, E, R, S, B, and N
Thermocouple Connection: Female subminiature thermocouple connector
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000 Ω, <1000 Ω recommended
Pressure Range (Nominal): 0 to 2 inH2O or 0 to 5 inH2O (differential)
Pressure Range (Max): -2 to +4 inH2O and -2 to +8inH2O (differential)
Pressure Connections: REF and IN ports via 1/16' ID, 5/32' Max OD, polyurethane tubing
Pressure Resolution: 0.002 inH2O and 0.005 inH2O
Pressure Specified Accuracy: Nominal range at 25°C
Combined Calibration Accuracy: ±0.5°C FSR max at 0.25% over 1 year
Start Modes: Software programmable immediate start or delay start up six months in advance
Real-Time Recording: May be used with PC to monitor and record data in real time
Memory: 10,922 readings per channel; software configurable memory wrap
Reading Rate: 2 seconds to every 24 hours, selectable in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included), user replaceable
Battery Life: 2 years (15 minute reading rate at 25°C)
Data Format: Date and time stamped °C, °F, K, °R; inH2O,PSIG, inHg, mmHG, bar,
atm, Torr, Pa, kPa, and MPa
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions: 68 H x 41 W x 20 mm D (2.7 x 1.6 x 0.8') plus connective tube
Enclosure: ABS plastic
Weight: 250 g (8.8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Software and Accessories
Windows software and 1.8 m (6') USB interface cable
$186.48
1 In Stock
en-US
en
Save Configuration