Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Temperature Data Logger

$266.55

Item# OM-CP-TEMP1000IS-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $266.55
5-9 $253.22
10-24 $247.89
25-49 $237.23
50-99 $231.90
100+ $226.57

In stock

Lead Time (If not in stock): 8 weeks
Intrinsically Safe Temperature Data Logger OM-CP-TEMP1000IS-A2 OM-CP-TEMP1000IS-A2
  • Certified Intrinsically Safe
  • SGS Certified to meet FM3600 and FM3610 standards
  • Software Battery Life Indicator
  • 316 Stainless Steel Enclosure

OM-CP-TEMP1000IS-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-TEMP1000IS-A2 is an Intrinsically Safe temperature data logger. It carries hazardous location, intrinsically safe certification in accordance with the latest issue of FM3600, FM3610. This certification makes the device ideal for EtO Sterilization, environmental studies, and numerous other hostile environment applications.

The device can be started and stopped directly from your computer and its small, sleek size allows it to fit almost anywhere. The OM-CP-TEMP1000IS-A2 makes data retrieval quick and easy. Simply insert the device into the OM-CP-IFC400 or the OM-CP-IFC406 USB docking station (sold separately) and our user-friendly software does the rest. The small size of the OM-CP-TEMP1000IS-A2, allows it to be placed in remote or hard to reach locations. The device features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.

The OM-CP Data Logger Software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis.

Specifications

TEMPERATURE

Temperature
Sensor

Resistance Temperature Detector (RTD)

Temperature
Range

-40 °C to +80 °C (-40 °F to +176 °F)

Temperature
Resolution

0.01 °C (0.018 °F)

Calibrated Accuracy

±0.5 °C (0 °C to ±50 °C)
±0.9 °F (32 °F to 122 °F)


GENERAL

Memory

65,536 Readings

Start Modes

Software programmable immediate start
or delay start, up to 24 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

Tadiran TL-2150 3.6V lithium battery
included, user replaceable in a non-hazardous location

Battery Life

2 years typical at 15 minute reading rate

Data Format

Date and time stamped °C, °F, K, °R

Time Accuracy

16 seconds / month -40 °C to 80 °C

Computer
Interface

OM-CP-IFC400 or OM-CP-IFC406

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.1 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-40 °C to +80 °C (-40 °F to +176 °F),
0 %RH to 100 %RH (case properly sealed)

Dimensions

1 inch probe: 2.66 in x 0.97 in dia
(67.6 mm x 24.6 mm dia.)
2 inch probe: 3.94 in x 0.97 in dia
(100.1 mm x 24.6 mm dia.)
5.25 inch probe: 7.19 in x 0.97 in dia
(182.6 mm x 24.6 mm dia.)
7 inch probe: 8.94 in x 0.97 in dia
(227.1 mm x 24.6 mm dia.)

Weight

1 inch probe: 2.1 oz (60 g)
2 inch probe: 2.4 oz (68 g)
5.25 inch probe: 2.7 oz (76 g)
7 inch probe: 2.8 oz (78 g)

Enclosure

316 Stainless Steel/Radel

IP Rating

Not Rated
Caution: Do not submerge this product to
retain IS rating

Approvals

CE
FM Class 3600, Rev. Jan 2018
FM Class 3610, Rev. Jan 2018
CAN/CSA-C22.2 No. 60079-0:15
CAN/CSA-C22.2 No. 60079-11:14

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the operating pressure range? What is the sealing mechanism of the presumably two parts of the 316SS body?

Asked by: srengr
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-01-27

Does intrinsically safe mean that this probe may be used in a vacuum and around solvent vapors?

Asked by: srengr
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-01-27

Does this item come with the software?

Asked by: JW50
Thank you for your question. You have to purchase OM-CP-IFC400 (docking station and software) in order to configure the logger. https://www.omega.com/en-us/data-acquisition/data-loggers/p/OM-CP-IFC400
Answered by: Application Engineer PV
Date published: 2021-05-26
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-Temp1000IS-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
6 Port, Multiplexer docking station with USB Cable
$835.13
3 In Stock
Replacement 3.6 V lithium battery for IS Loggers
$28.46
2 In Stock
en-US
en
Save Configuration