text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Dual Channel Micro-Voltage Input Data Logger

Item# OMYL-M32-Series

In stock

Lead Time ( If not in Stock): 0 week

Dual Channel Micro-Voltage Input Data Logger OMYL-M32-Series OMYL-M32-Series
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Two Voltage Input Channels
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 32 Hz Sampling Rate
  • High Accuracy
  • 20 Bit A/D Converter
  • Transfer Rate of 500 kbps
  • Low Current Consumption
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Up to 4 Years Battery Life

Product Specs

  • Alarm Software programmable high/low thresholds
  • Maximum Ambient Temperature 70°C (158°F)
  • Minimum Ambient Temperature -30°C (-22°F)

Description

The OMYL-M32 voltage data logger has two channels for recording extra-low voltage levels in the millivolt region (±5 mV, ±10 mV, ±20 mV, ±50 mV, ±100 mV, +-1000 mV) and also common reference voltage measurements, e.g. standard analog outputs (0 to 1 V, 0 to 5 V, 0 to 10 V). This data logger is available with standard memory of 100,000 readings (OMYL-M32) or expanded memory of 4 million readings (OMYL-M32-4M). Both models can be used for recording small measurement signals from a Wheatstone bridge, force or range sensor, strain gauge, or other extra-low voltages applications. This data logger provides constant bridge excitation current for strain gauge sensors. These devices are programmable so that you can log data from either one or two channels. Both models feature a 20 bit analog to digital converter giving a resolution of up to 0.15 μV. The data logger’s measuring range is user-selectable, enabling you to work with measuring ranges from 10 mV to 20 mV at the same resolution.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 144ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Temperature Data Loggers
$204.43
2 In Stock
Pulse Input Data Loggers
$45.38
3 In Stock
Dual Channel Micro-Voltage Input Data Logger
$123.71
0 In Stock
Temperature and Humidity Data Loggers
$76.14
1 In Stock
Temperature and Humidity Data Loggers
$41.53
1 In Stock
Temperature Data Loggers
$21.51
8 In Stock
  • CE Icon CE

en-US
en
Save Configuration