Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Channel Current Data Logger

Item# OM-CP-OCTPROCESS-100MA

8 Channel Current Data Logger OM-CP-OCTPROCESS-100MA OM-CP-OCTPROCESS-100MA
''


Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-CP-OCTPROCESS is a low-cost, high-resolution, standalone data logger for automatically recording current between -20 and 120 mA. Battery powered and AC powered models are both available. It uses a 16-bit ADC to achieve a resolution of 0.01mA. In addition, the OM-CP-OCTPROCESS lets the user store user defined units in the device, as well as scale factors and offset values. This allows easy linearization and scalling allows any process meter that provides an analog output to process units. This allows easy automatic linearization and scaling of any process meter that provides an analog output to process units. This portable, easy-to-use device will measure and record up to 16,383 current measurements per channel.

The OM-CP-OCTPROCESS represents a major leap in both size and performance. Its small size allows it to fit almost anywhere. Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security, even if the battery becomes discharged.

Data retrieval is simple. Plug the logger into an available COM port and our easy-to-use software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format. It can also be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Input Channels:
8 non-isolated inputs
Memory: 16,383 readings/channel
Input connection: Screw terminal
Input Impedance: 10 Ω
ADC Resolution: 16 bits
Current Calibration: Digital calibration is available through software
Calibration Date: Automatically recorderd within device to alert user when calibration is required
Recording Interval: 1 second to 12 hours selectable with software
Start Time: Start time and date are programmable through software
Real-Time Recording: Device can be used with PC to monitor and record data in real time
Memory Wraparound: Selectable in software
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped in µA, mA, A and other engineering units
programmable through software
Weight: 480 g (17 oz)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: 40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 38 H x 111 W x 89 mm D (1.5 x 4.4 x 3.5')
Material: Black anodized aluminum
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
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration