Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 Channel Thermocouple Data Logger, Part of the NOMAD® Family

4 CH THERMOCOUPLE LGR W/AC CE

$692.15

Item# OM-CP-QUADTEMP-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $692.15
10-24 $657.54
25-49 $643.70
50-99 $616.01
100-199 $602.17
200+ $588.33

Please contact Technical Sales Team for assistance.
4 CH THERMOCOUPLE LGR W/AC CE OM-CP-QUADTEMP-A OM-CP-QUADTEMP-A
'
  • This product is no longer available.Please see OM-CP-QUADTCTEMP-A2 for a newer product with improved features!
'

OM-CP-QUADTEMP-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-QUADTEMP-A is a 4-channel, battery powered, standalone, thermocouple based temperature data logger. The OM-CP-QUADTEMP2000 is the same 4-channel thermocouple data logger but with an LCD display. The OM-CP-QUADTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed. These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 readings per channel (channels can be disabled to increase memory).

The OM-CP-QUADTEMP-A and OM-CP-QUADTEMP2000 are a major leap forward in both size and performance. The real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. The data logger’s small size allows it to fit almost anywhere.

Data retrieval is simple. Plug it into an available COM port and the easy to use Windows® software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

SPECIFICATIONS

INTERNAL CHANNEL TEMPERATURE SENSOR
Calibrated Accuracy:
+0.5°C (0°C to +50°C)
Temperature Resolution: 0.05°C
Temperature Range:
-20 to 60°C (-4 to 140°F)

EXTERNAL THERMOCOUPLE CHANNELS
Accuracy:* (Uniform 20°C Internal Temperature):
J, K, T, E, N: ±0.5°C
R, S, B: ±2.0°C
Temperature Resolution:
J, K, T, E, N:
0.1°C
R, S, B: 0.5°C
Thermocouple Connection: Female subminiature connectors
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000Ω 100Ω recommended
Thermocouple Types and Ranges:
  Type J: -210°C to 760°C (-346 to 1400°F)
  Type K: -270°C to 1370°C (-436 to 2498°F)
  Type T: -270°Cto 400°C (-436 to 752°F)
  Type E: -270°C to 980°C (-436 to 1796°F)
  Type R: -50°C to 1760°C (-58 to 3200°F)
  Type S:- 50°C to 1760°C (-58 to 3200°F)
  Type B: +50°C to 1820°C (140 to 3308°F)
  Type N: -270°C to 1300°C (-436 to 2372°F)
 

GENERAL SPECIFICATIONS
Temperature Calibration: Digital calibration is available
through software
Recording Interval: 4/sec to 1/day selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Memory: 500,000 readings per channel (individual channels can be disabled to increase memory)
Power: 9V lithium battery (included) or external power via included ac adaptor
Battery Life:
OM-CP-QUADTEMP-A:
18 months typical;
CP-QUADTEMP2000: 18 months typical with display off, 3 months typical with continuous display use
Time Accuracy: +1 minute/month when RS-232C port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R
Weight: 370 g (13 oz)
Computer Interface: PC serial, USB or RS-232C COM, 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
5 to 95% RH non-condensing
Dimensions:
OM-CP-QUADTEMP-A;

68 H x 183 W x 26 mm D
(2.7 x 7.24 x 1.02')
OM-CP-QUADTEMP2000;
68 H x 183 W x 29 mm D
(2.7 x 7.24 x 1.14')
Weight:
OM-CP-QUADTEMP-A;
430 g (15.2 oz)
OM-CP-QUADTEMP2000:
420 g (14.8 oz)
Material: Black anodized aluminum
loading all models
loading all reviews
Rated 3 out of 5 by from Works but all thermocouple types must be the same The datalogger and software is simple enough to use and the software for this datalogger is better than some of the other software omega provides for other data collection devices. It does exactly what is needed, log data. The major disadvantage of the 4 channel data logger is that all of the channels must be the same thermocouple type. It does not state anywhere on the website, the specification sheet or the manual that all the thermocouple types must be the same. Only after purchase and looking a little deeper, I only found the only place that it was mentioned that all thermocouple types must be the same was in the quick start guide. Now I need to purchase new thermocouples so I can log data from all my thermocouples.
Date published: 2018-12-19
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-QUADTEMP-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How can we get our Omega OM-CP-Quadtemp SN:N19558 calibrated?

Asked by: Ernie
Hello, please contact our Customer Service Dept for a return for calibration. Thank you.
Answered by: Jane
Date published: 2019-01-30
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-QUADTEMP-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
Thermocouples and Other Accessories
5 piece pack of K thermocouples, 36 inches long
$123.24
0 In Stock
5 piece pack of J thermocouples, 36 inches long
$123.24
1 In Stock
5 piece pack of T thermocouples, 36 inches long
$123.24
2 In Stock
5 piece pack of E thermocouples, 36 inches long
$120.86
0 In Stock
en-US
en
Save Configuration