text.skipToContent text.skipToNavigation

Battery Powered Flow Indicator and Totalizer

$558.77

Item# FPM-5750

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $558.77
10-24 $530.83
25-49 $519.66
50-99 $497.31
100-199 $486.13
200+ $474.95

In stock

Lead Time ( If not in Stock): 4 weeks

Battery Powered Flow Indicator and Totalizer FPM-5750 FPM-5750
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Three Totalizers
  • Long-lasting Lithium Batteries (Included)
  • Mounting Versatility
  • No-Flow Indicator
  • Large Digital Display with Averaging
  • Simple Push-Button Operation
  • User Selectable Access Code Prevents Unwanted Changes
  • Auto-Calibration
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials


Product Specs

Description

The FPM-5750 Battery Operated Flow Indicator and Totalizer is compatible with the following flowsensors: FP-5300, FP-5100, FP-5200 and FP-6000 flow sensors (see related links below). The large digital display indicates flow rate and totalized flow volume simultaneously. One of the threetotalizers is resettable from the front panel or a remote location, while the second resettable totalizer can only be reset by entering a user-selectable security code. Meanwhile, the third is a permanent non-resettable totalizer. Our intuitive software design and four button keypad provide for simple operation while setting screen displays and programming the system. Calibration can be easily performed by entering the Auto-Cal feature and entering a value to match an external reference. Screen displays can be modified to suit the user’s needs along with the flow rate, any of the three totalizers can be selected as the displayed totalizer. Users can quickly scroll through the totalizers simply by pressing any key on the keypad. A display averaging feature is included for applications wherethe flow in the pipe fluctuates. For applications where flow stops and starts due to production needs, ano-flow indicator will display the hours of non-flow.

This product is very similar to the FP90 Series transmitter and requires flow sensors and fittings to be purchased separately.

SPECIFICATIONS
Input Freq. Range: 0 to 400 Hz (sinewave)
Accuracy: ±0.5% of reading
Display: LCD type
    4-Digit Upper Line: Flow rate
    8-Digit Lower Line: Volume totalizer count, resettable and permanent
Averaging: 0 to 120 seconds
Contrast: Automatic
Low Battery Indication: Battery symbol appears on LCD display
    8-Digit Resettable Totalizers Stored Until User Resets: Continues to be stored even after batteries are removed
    8-Digit Permanent: Kept permanently, even when batteries are removed
Enclosure: PBT resin
Keypad Material: Sealed 4-key silicon rubber
Panel Case Gasket: Neoprene®
Window: Polyurethane coated polycarbonate
Battery: Two "AA" 3.6V Lithium thionyl chloride (included)
Battery Life: 4 years nominal ≤50°C (122°F)
Enclosure Rating: NEMA 4X (IP65) front
Operating Temperature: -10 to 65°C (14 to 149°F)
Storage Temperature: -40 to 100°C (-40 to 212°F)
Relative Humidity: 0 to 95% non-condensing
Shipping Weight: 0.5 kg (1.1 lb)
Dimensions: For panel version, cutout must be 92 x 92 mm2 (3.62 x 3.62")
Compatible Sensors: FP-5300/5100, FP-5200, and FP-6000, and FP-5600 (see related links below)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Battery Powered Flow Indicator and Totalizer
$288.99
0 In Stock
Battery Powered Flow Indicator and Totalizer
$276.78
3 In Stock
Accessories
Universal mounting bracket for field mounted units
$58.82
6 In Stock
Integral mounting kit for FP8501 and FP8502 Series
$58.82
2 In Stock
Liquid-tight connector kit
$63.20
0 In Stock
1" Molded PVC SCH 40 installation fitting
$198.75
4 In Stock
Standard paddle wheel for 1/2 to 4" pipe
$339.69
3 In Stock
Surface Mount Bracket
$43.35
0 In Stock

en-US
en
Save Configuration