text.skipToContent text.skipToNavigation

Alta Wireless Light Level Meters

$135.00

Item# MNS2-9-W2-LS-LM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $135.00
5-9 $128.25
10-24 $125.55
25-49 $120.15
50-99 $117.45
100-199 $114.75
200+ $114.75

In stock

Lead Time ( If not in Stock): 3 weeks

Alta Wireless Light Level Meters MNS2-9-W2-LS-LM MNS2-9-W2-LS-LM
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measures Light Levels and Transmits Wirelessly
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 512 Messages for Data Assurance
  • Up to 10 Years Battery Life
  • Easy to Set Up and Use

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility

Product Specs

ALTA wireless light meters measure the intensity of light in lux (luminescence/unit area), from 0 – 83,000 lux (indoor range). Perfect for light sensitive applications like museum and art gallery light monitoring. User customization allows you to set the frequency of readings and the ability to set thresholds for notifications and alerts by SMS text, email or voice call from the system.

Features of All ALTA Series Sensors

  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.