text.skipToContent text.skipToNavigation

Submersible, Disposable Combination Industrial pH Electrodes

Industrial Electrodes

$253.04

Item# PHE-5431-10-PT1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $253.04
10-24 $240.39
25-49 $235.33
50-99 $225.21
100-199 $220.14
200+ $215.08

In stock

Lead Time ( If not in Stock): 8 weeks

Industrial Electrodes PHE-5431-10-PT1K PHE-5431-10-PT1K
  • 16 Month Shelf Life
  • Submersible Electrodes with 36" Lengths
  • High Temp Electrodes to 135C

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Features


Product Specs

Submersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams, the electrode features an annular ceramic reference junction and is supplied with 3 m (10') cable with BNC connector.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery pack for electrodes with "-EB" power option
$22.54
0 In Stock
±'3 Vdc power supply to operate preamplified electrodes, input 115 Vac
$57.50
0 In Stock
PH-10 Calibration Solution 475 ml
$13.32
49 In Stock
pH 10 buffer solution, 4L (1 gal)
$33.28
20 In Stock
4.01 pH buffer solution 475 ml bottle
$13.32
41 In Stock
PH 4 buffer solution 4L (1 gal)
$33.28
18 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$13.32
44 In Stock
PH 7 buffer solution 4L (1 gal)
$33.28
3 In Stock
De-ionized water, 4L (1 gal)
$37.27
9 In Stock
20 single use foil packets of de-ionized water
$14.91
14 In Stock
20 foil packets of de-ionized water
$33.81
8 In Stock
5 each single use foil packets of PH-4, PH- 7, PH- 10, and de- ionized water
$33.81
10 In Stock

en-US
en
Save Configuration