Dial set, Relative Humidity Controller with remote probe

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $361.43 |
10-24 | $343.36 |
25-49 | $325.29 |
50-99 | $307.22 |
100-199 | $289.14 |
200+ | $281.92 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- This product is no longer available. For a possible alternate please see Omegas Humidity and Moisture Controllers
- Stainless Steel Miniature RH Probe May Be Remotely Mounted Thousands Of Feet from Controller
- Setpoint/Bandwidth Control
- 10 mV/%RH or 50 mV/%RH Recorder Output
- OEM Markets
RHCN-3 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Measurement Type
Range
Switch Rating and Type
Supply Power
Features
OMEGA’s RHCN-3 is an economical relative humidity controller. The probe uses a thin film polymer capacitive sensor which may be mounted thousands of feet from the controller box. The RHCN-3 has a standard 10 mV/%RH or 50 mV/%RH (internally selectable) recorder output, and a 5 amp SPDT relay for control. The controller is suitable in such applications as baking and food processing, HVAC, computer rooms, art galleries, drug manufacturing, and many others.



Does this product have to be hooked up to a humidifier or de-humidifier to control RH or can it control it with just the thed product alone?
Hi Darryl
Thank you for the inquiry. The RHCN-3 would have to be connected to either humidifier or de-humidifier to control the process.
Best regards
OMEGA
Date published: 2020-07-08