Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN Digital Temperature and Limit Controllers Family

1/4 DIN, PID, On/Off, or Limit Controllers

Item# CN8111-T1

1/4 DIN, PID, On/Off, or Limit Controllers CN8111-T1 CN8111-T1

This product is no longer available. For a possible alternate, please see CNI8-AL

  • Large, Easy-to-Read LED Display, Selectable for Either Setpoint or Process Temperature
  • Type J or K Thermocouple Input For PID Controllers
  • Type J Thermocouple Input For ON-OFF or LimitControllers
  • ON-OFF and PID Contollers Can Be Ordered with One or Two Outputs.Output One: 5Amp Relay or 2 Aac SSR. Output Two:5 Amp Relay or 1 Aac SSR


The CN8100 Series may be ordered as either a PID or On/Off controller or as a Limit Safety Device.The ¼ DIN models are low cost and ideal for OEM or replacement applications. They are microprocessor-based and accurate to ±0.3% FS.


As a separate safety feature to your control application, the CN8121-R1 high limit safety device provides reliable high/low temperature limit shut-off control for most machine and process control applications including environmental chambers, furnaces, ovens and packaging machinery. As a high limit device, these controllers have a normally energized SPDT latching output relay which becomes de-energized whenever the process variable (PV) exceeds a selected setpoint value. Reset of the latching output relay is done from a reset pushbutton on the front panel of the controller.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration