Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Universal Ramp and Soak PID Controller with Autotune

1/16 DIN Temperature Process Controller Including Thermistor Inputs

Item# CN243-R1-R2-R3-F4-C4

1/16 DIN Temperature Process Controller Including Thermistor Inputs CN243-R1-R2-R3-F4-C4 CN243-R1-R2-R3-F4-C4
  • Please see the NEW CN402-1114455-C4 for a product with similar price and more advanced features!
  • Dual Display
  • J, K, R, S Thermocouple Inputs
  • Process Inputs
  • RTD and Thermistor Inputs
  • Alarm Functions
  • On/Off or PID control
  • 3 Step Ramp Soak Feature
  • Autotune
  • Digital Input
  • Password Protection
  • 24 to 230 Vac/Vdc
  • Optional RS485
  • Optional Software with Configuration Module
  • Optional Heater Loop Break Alarm


This product has reached the end of it's life cycle but a replacement will be released soon!

Temperature Controller with Thermistor Inputs that allows you to monitor and control temperature or process applications with precision. The CN243 Series provides dual LED displays for local indication of process value and setpoint value. Control methods include on/off, PID, auto-tune and manual-tune. Controller includes a 3-setpoint ramp/soak control feature, alarm functions with optional RS485 communications heater loop break alarm. Analog output can be programmed for either control or retransmission of process variable. An optional software package CN-SW-HW-KIT includes cable and configuration module for quick configuration of units, as well as copying configuration parameters from one unit to another. The configuration module can also be purchased separately and with a built-in battery feature, configuration settings can be downloaded and copied to the module without power applied to controller. The module can then be plugged into a new unit without power applied and the configuration setting can be transferred for easy set-up for multiple units.

Specifications
Front Panel Bezel: 48 x 48 mm (1.89 x 1.89')
Panel Depth: 125 mm (4.9')
Supply Voltage: 24 to 230 Vac/Vdc ±15%, 50/60 Hz
Power Consumption: 5 W
Display: Two 4-digit, 10 mm (0.4') green (SV), 8 mm (0.3') red (PV)
Accuracy: ±0.5°C temperature, 0.2% reading
Resolution: 1°/0.1° 10 µV process
A/D Conversion: Sigma-delta
Reading Rate: Programmable
Digital Filter: Programmable
Operating Conditions:
    Temperature: 0 to 45°C (32 to 113°F)
    Humidity: 35 to 95 RH%
Material:
    Enclosure: Noryl UL94V1, self-extinguishing
    Front Panel: PC ABS UL94V0, self-extinguishing
Weight: 165 g (3.95 oz)
Front Panel: IP65 (with gasket), box IP30, terminal blocks IP20
Inputs:
    Thermocouple: J, K, R, S
    RTD: Pt100, Pt500, Pt1000, Ni100
    Thermistor: PTC1K, NTC10K (B 3435K), NTC 2252 Ω
Process: 4 to 20 mA, 0 to 10V, 0 to 40 mV, potentiometer 0 to 6/160 KΩ
Sampling Time: 4,1 ms (frequency 242 Hz)
1 Digital Input: Up to 4 setpoint selections, hold, run, tuning launch, start/stop cycle
Outputs:
    2 or 3 Relays: 5 A to 250 Vac (resistive)
    DC Pulse: 12 Vdc, 30 mA
    Analog: Programmable for 4 to 20 mA, 0 to 10 Vdc, control or retransmission
Serial Communication: RS485 Modbus ® RTU
Control Algorithms: On/off with hysteresis, P, PI, PID, PD, time proportional
Tuning: Manual or autotune
Data Protection: Lock of command/ alarm setpoint, access to parameters by password
Alarm Modes: Absolute/threshold, band, high/low deviation; alarm with optional manual reset
Soft-Start: Rising gradient expressed as °C or °F/hour
Programmer Function: Start/stop, 3 steps pre-programmed cycle
Timer Function: Controller function + single/double timer
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
cable and configuration module kit
$284.50
1 In Stock
memory plug in module
$133.31
9 In Stock
suppression kit, 110 to 230 Vac
$49.88
197 In Stock
en-US
en
Save Configuration