Call us at 1-888-826-6342
Call us at 1-888-826-6342
Input Type | Range | Accuracy @ 77°F/25°C ambient (all ±% of sensor span) |
J Iron Constantan | -73 to 760°C -100 to 1400°F | 0.20% |
K CHROMEGA™ ALOMEGA™ | -184 to 1316°C -300 to 2400°F | 0.20% |
T Copper Constantan | -212 to 399°C -350 to 750°F | 0.4% for PV <-80°C 0.2% for PV >-80°C |
E CHROMEGA™ Constantan | -73 to 593°C -100 to 1100°F | 0.20% |
R Pt-13%Rh/Pt | -18 to 1760°C 0 to 3200°F | 0.40% |
S Pt-10%Rh/Pt | -18 to 1760°C 0 to 3200°F | 0.40% |
B Pt-30%Rh/Pt-6%Rh | 10 to 1816°C 50 to 3300°F | 0.4% for PV >538°C |
RTD Pt, 385 100 ohm | -128 to 538°C -200 to 1000°F -73.3 to 482.2°C -99.9 to 899.9°F | 0.20% |
4 to 20 mA | Scalable (-500 to 5000) | 0.20% |
0 to 5 Vdc | Scalable (-500 to 5000) | 0.20% |
1 to 5 Vdc | Scalable (-500 to 5000) | 0.20% |