Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Ramp/Soak Temperature/Process Controllers

Item# CN6201-DC-C4

1/16 DIN Ramp/Soak Temperature/Process Controllers CN6201-DC-C4 CN6201-DC-C4
  • Dual Display
  • Universal Input
  • Single 16-Segment Ramp/Soak Program
  • RS485 Communications (Optional)


  • Communication Protocols (Sku Variant) RS-485 MODBUS/Ladder/PC-link protocol
    RS-485 MODBUS/Ladder/PC-link protocol
  • Analog Current Input Ranges 4 to 20 mA
    4 to 20 mA
  • Analog Input Accuracy Thermocouple: ±2°C ±1digit RTD: ±1°C ±1digit Voltage (mV
    Thermocouple: ±2°C ±1digit RTD: ±1°C ±1digit Voltage (mV
  • Control/Alarm Outputs, Maximum 2
    2
  • Control/Alarm Outputs, Standard 1 point
    1 point
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Measurement Type Temperature
    Temperature
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Recorder Retransmission Low Voltage Power
    Recorder Retransmission Low Voltage Power
  • RTD Connection 2
    2
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 500 ms
    500 ms
  • Thermocouple Type K
    K
CN6201 Series are in the end of life cycle. As a possible substitute & upgrade, please check out Newest Released 16 DIN Dual Display PID Controller CND3 Series for more advanced features with better price.

The CN6201 Series temperature controllers have 1 program pattern consisting of 16 segments that can easily be set and operated. The 2 event outputs are provided as standard. External contact input, RS485 communication and retransmission outputs are optional. The universal input supports thermocouple, RTD and voltage input types and the 3 types of outputs. The front panel has a splash-proof and dust-proof design (IP65).

Input Type Range (°C) Range (°F)
Thermocouple K -270 to 1370 -300 to 2500
0 to 600 32 to 999.9
0 to 400 32 to 750
-199.9 to 200 -300 to 400
J -199.9 to 999.9 -300 to 2100
T -199.9 to 400 -300 to 750
E -199.9 to 999.9 -300 to 1800
R 0 to 1700 32 to 3100
S 0 to 1700 32 to 3100
B 0 to 1800 32 to 3200
N -200 to 1300 -300 to 2400
L -199.9 to 900 -300 to 1600
U -199.9 to 400 -300 to 750
Platinel 2 0 to 1390 32 to 2500
RTD Pt100 -199.9 to 850 -199.9 to 999.9
0 to 400 32 to 750
-199.9 to 200 -300 to 400
-19.9 to 99.9 -199.9 to 999.9
JPt100 -199.9 to 500

SPECIFICATIONS
PV/SP Data Display: 4-digit, PV/SP separately
PV Inputs:
    Method: Universal input
    Thermocouple: Types K, J, T, E, R, S, B, N, L, U,     Platinel 2
    RTD: Pt100, JPt100
    Voltage: 0 to 100mV, 0 to 5V, 1 to 5V, 0 to 10V
Input Accuracy:
    Thermocouple: ±2°C ±1digit
    RTD: ±1°C ±1digit
    Voltage (mV, V): ±0.3% ±1digit
Sampling Period: 500 ms
Number of Program Patterns: 1
Number of Program Segments: 16
Program Time Span: 0 s to 1,599 hr
Accuracy of Program Time Span: ±2% of program time span
Event Output:
    Number of Points: 2 relay
    Type: PV and time
Power Supply: 100 to 240 Vac or 24 Vac/dc (optional)
Safety and EMC Standard: CSA and UL
Construction (Front Protection): IP65
Dimensions: 48 W x 48 H x 100 mm D (1.89 x 1.89 x 3.94')
Weight: Approx. 200 g (0.44 lb)
External Contact Input (Optional): Run/reset, hold/cancel hold
PV Retransmission Output: 4 to 20 mAdc
RS485 Communication (Optional): MODBUS/Ladder/PC-link protocol
24 V Power Supply (Optional): 24 Vdc/24 Vac

Measured Value (PV) Input
Input: 1 point
    Type: Universal, Selectable by Software
    Accuracy (at 23 ±2°C Ambient Temperature):
    Thermocouple: ±2°C ±1digit
       Input -200 to -100°C: ±4°C
       Input -100 to -0°C: ±3°C
       Types R and S: ±5°C (±9°C for 0 to 500°C)
       Type B: ±9°C (accuracy is not guaranteed for 0 to 400°C)
    RTD: ±1°C ±1digit
    Voltage(mV, V): ±0.3% ±1digit
Sampling Period for Measured Value Input: 500 ms
Burn-Out Detection: Functions for thermocouple or RTD input (burn-out upscale only; cannot be switched off)
Input Resistance: 1 MΩ or greater for thermocouple or mVdc inputs; approx. 1 MΩ for Vdc input
Maximum Allowable Signal Source Resistance: 250 Ω for thermocouple or mVdc inputs; 2 kΩ for Vdc input
Maximum Allowable Wiring Resistance for RTD Input: 10Ω/wire (the resistance values of 3 wires must be the same.)
Allowable Input Voltage: ±10 Vdc for thermocouple or mVdc inputs; ±20 Vdc for Vdc input
Noise Rejection Ratio:
Normal Mode Noise: Minimum 40 dB (50/60 Hz)
Common Mode Noise: Minimum 120dB (90 dB for Vdc input)
Error of Reference Junction Compensation: ±1.5°C (at 15 to 35°C); ±2.0°C (at 0 to 50°C) The reference junction compensation cannot be switched off
Applicable Standards: Thermocouple and RTD, JIS/IEC/DIN, (ITS90)

Retransmission Output (Optional)
Output Signal: Measured value in 4 to 20mAdc can be scaled.
Maximum Load Resistance: 600 Ω
Output Accuracy: ±0.3% of span (at 23 ±2°C ambient temperature)

Power Supply and Isolation
Power Supply:
Voltage:
Frequency: 50 or 60 Hz
Maximum Power Consumption:
Memory: Non-volatile
Withstanding Voltage: Between Primary and Secondary
Terminals: 1500 Vac for 1 minute (see Notes 1, 2 and 3)
Insulation Resistance: Between Primary and Secondary
Terminals: 20 MΩ or more at 500 Vdc (see Notes 1, 2 and 3)
Note 1: The primary terminals are the power supply terminals and event output terminals. The secondary terminals are the analog input and output terminals, the voltage pulse output terminals, and the contact input terminals.
Note 2: The withstanding voltage is specified as 2300 Vac per minute to provide a margin of safety.
Note 3: AC/DC 24 V terminals are secondary terminals.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration