Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN Six Channel Monitor with One Alarm

1/4 DIN Temperature Six Channel Monitor with One Alarm

Item# CN101E-1000F

1/4 DIN Temperature Six Channel Monitor with One Alarm CN101E-1000F CN101E-1000F
  • The CN101 & CN102 series have been discontinued. Please see the DP600A as a possible alternative or contact our Electronics Engineering department.
  • Constantly Scans Multiple Inputs for Alarm Conditions
  • Up to 6 Individual Inputs
  • Individual Setpoint Values for Each Input Channel


  • Analog Input Accuracy Greater than 0.5% range +1°
    Greater than 0.5% range +1°
  • Control/Alarm Outputs, Maximum 6
    6
  • Control/Alarm Outputs, Standard 6
    6
  • Control Algorithms Relay de-energized
    Relay de-energized
  • Display Color Red
    Red
  • Display Digit Height 15 mm
    15 mm
  • Maximum Ambient Temperature 57{C} (135{F})
    57{C} (135{F})
  • Isolation (I/O to I/O) 10 Vdc or 6 Vrms
    10 Vdc or 6 Vrms
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 1
    1
  • Other Features (Sku Variant) Recorder Retransmission
    Recorder Retransmission
  • RTD Connection 2 wire
    2 wire
  • RTD Curves Supported Thermocouples(J
    Thermocouples(J
  • RTD Types Supported RTD(2 wire - 100)
    RTD(2 wire - 100)
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 4 to 12 s per channel
    4 to 12 s per channel
  • Thermocouple Type J
    J

This product is no longer available. Please see DP600A as a possible alternative or contact our Engineering department for a viable replacement.


The CN100 temperature monitors enable the operator to continually monitor six thermocouple inputs providing a high or low alarm. Each input channel is independent, with individual setpoints. The CN100 scans each channel, and in the event of an alarm, scanning will halt, and the single SPDT relay will change state when the manual reset button is depressed, scanning will resume, and the relay returns to normal. CN102 low alarm models also feature built-in cold start suppression, which suspends low alarming until all six temperatures have reached their setpoints.

For complete product specifications see the detailed data sheet in the related section below.

Examples of pricing for popular models is referenced in the "To Order" box.Use the "Part Number Builder" below to get pricing for all available models
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration