Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Single/Dual Inputs PID Controller Programmable by NFC/RFID

1/16 DIN PID Controller, 2 Relays, 2 SSR, DI/O

$198.42

Item# CN401-11445

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $198.42
5-9 $194.45
10-24 $190.48
25-49 $182.55
50-99 $180.56
100+ $178.58

In stock

Lead Time (If not in stock): 6 weeks
1/16 DIN PID Controller, 2 Relays, 2 SSR, DI/O CN401-11445 CN401-11445
  • 1/16 DIN Dual Display
  • Single/Dual Universal Inputs
  • Fast Speed up to 470 Samples/Sec
  • Programmable by NFC/RFID

CN401-11445 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Outputs
Number Of Inputs
Communications
Supply Voltage Type
Additional Feature
Output Type
Measurement Type
Form Factor
Input Type
Display Type


An additional programming tool is available the Omega Google App - Direct Link relying on RFID/NFC connectivity and allowing straightforward programming without additional wiring and programmable via Android devices.

Description

The CN400 Single/Dual Inputs PID Controller Series stand out for the bright display which ensures optimal visibility and increased level of information for the operator. The CN400 Series introduces the latest NFC/RFID programming technology with a dedicated App - Omega Direct Link for all Android devices (Free Download from Google Play). No more wiring, cables, or power supply, just quick set-up/updates on site with your phone. With dual analog input and dual analog outputs model option, the CN400 Series can achieve two separate heating/cooling PID control loops in one device or to handle mathematical operations between two process values. The outputs can be selected as command/multiple alarm modes/analog retransmission. Serial communication standard is RS485 with Modbus RTU/Slave protocol. The CN400 Series power supply has an extended range of 24 to 230VAC / VDC with galvanic insulation of the net for the single loop version, while the model with double analog input provides two versions: 115 / 230 VAC or 24 VAC / VDC.

Specifications

Inputs
1 or 2 - Configurable: 16 bit, selectable for TC type K, S, R, J, T, N, B (automatic compensation of cold junction) -25 to 85°C, ±0,2% F.S. ±1 digit F.S.), thermoresistances PT100, PT500, PT1000, Ni100, PTC1K, NTC10K (β 3435K), process signals 0 to 10 V (50000 points), 0/4 to 20mA (40000 points), 0 to 60 mV (25000 points), potentiometer 1 to 150 KΩ (50000 points)
Sampling time: Programmable up to 2.1 ms (frequency up to 470 Hz)
2/4 digital inputs: Setpoint change, Hold, Run, Tuning launch, Start / Stop, Lock configuration
1 Current Transformer (C.T.) input: Selection C.T. 50 mA, 800 μs - 4096 points

Outputs
2/3 relays: Relay 2 A - 250 V AC resistive change
2 SSR: 12 / 24 V DC - 30 mA max
1/2 analog: Selection 4 to 20 mA (40000 points ± 0,2% F.S.) or 0 to 10 V DC (40000 points ± 0,2% F.S.) for command or retransmission PV / SPV
Serial communication: RS485 Modbus RTU - Slave (4800 to 115200 baud code-T)

Software Features
Control algorithms: ON - OFF with hysteresis, P., P.I., P.I.D., P.D. time proportional
Tuning: Manual or automatic
Data protection: Lock of control / alarm setpoint / Access to parameters by password
Alarm modes: Absolute / Threshold, Band, High / Low deviation. Alarm with optional Manual reset. Loop Break Alarm
Auto / Manual function: Output percentage command also with automatic change in case of sensor failure
Double P.I.D: Heating / Cooling P.I.D
Programmer function: Pre-programmed cycle / 3 steps
Soft-Start: Rising gradient expressed as Degrees / Hour or fixed output percentage
Open / Close logic: Open / Close logic for motorized valves

Box: 48 x 48 (front panel) x 105 mm
Power supply: 24 to 230 V AC / DC ±15% 50/60 Hz - galvanic isolation 2.5KV
Consumption: 8 W
Display: 4 digits 0.5” white + 4 digits 0.3” red
Operating conditions: Temperature 0 to 45 °C, humidity 35 to 95 RH%
MaterialBox: PC UL94V2 self-extinguishing, front panel: PC UL94V2
Weight: Approx. 185 g
Sealing: IP65 (front panel) IP20 (box and terminal blocks)
Quick set-up options: Memory Card, software LABSOFTVIEW, or EASY-UP
APP: NFC Programming via APP Direct Link for Android smartphones
loading all models
loading all reviews
Rated 5 out of 5 by from Very Happy arrived quickly in excellent condition, ordering was quite easy.
Date published: 2023-09-13
Rated 1 out of 5 by from Beware. Does Not Work. No one knows how to wire the input. No one could figure out after talking with 3 levels of people how to wire a 4-20mA input to either 27 and 28 or 17 and 18, pages 10 and 11. This is a CN402.
Date published: 2023-08-22
Rated 5 out of 5 by from Multiple options Multi-voltage and has a lot of options for controlling temperature for various applications
Date published: 2022-08-14
Rated 5 out of 5 by from Great Solution Controller work great for our solution. able to do a lot of different things. Support was great too.
Date published: 2021-07-01
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_CN401-11445, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Regarding use as a pump controller for targeting a line pressure; does the use of the "Latch On" function provide the display with a psi feedback and target pressure scale if calibrated with a linear output transducer?

Asked by: ResearchBob
Thank you for the inquiry. "Latch On" feature is not needed for common pressure ranges and PID feed back control. It is available for process ranges which will have "0" at some point in the middle of the displayed range. Pressure transducers with compound range or linear position transducers are examples. Manual pg 19 provides example. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-03

Is the heating ramp rate programmable? Or does the output simply go to max once a temperature is set?

Asked by: Boronite
Thank you for your inquiry. This device does not have a ramp rate feature. This has ON/OFF Control & PID Control.
Answered by: Application Engineer CB
Date published: 2022-03-28

Can you provided addition information on thermistor and RTD curves used by the device. such as the beta number and is this curve adjustable?

Asked by: Dar66
Thank you for your inquiry. Please refer to this link for RTD Curves: https://www.omega.com/en-us/resources/rtd-hub For Thermistors: https://www.chegg.com/homework-help/questions-and-answers/consider-ntc-thermistor-given-resistance-25-c-r25-10-k-2-b-parameter-25-c-85b25-85-3435k-f-q57367541
Answered by: CB Engineer
Date published: 2021-02-12

On the CN401-11445 there is a USB port accessible from the top. What is this used for? Can power be provided to the unit from this? Will it interrogate as a serial port over it so we don't have to use the rs485 connections?

Asked by: Ian123
Hi Ian, Thank you for the inquiry. USB port is used by the factory for testing, and set up. It is not a functioning USB serial port for the end user. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-01-30

Would this control unit be suitable for liquid nitrogen temperatures (~ -180°C)?

Asked by: lucile
Thank you for your inquiry. Yes.
Answered by: Application Engineer CB
Date published: 2022-01-07

Are there any SolidWorks or similar 3D models of the PID and its accompanying mounting components available for download?

Asked by: EW Engineer
Unfortunately there is not anything other than the information in the user's guide.
Answered by: Applications Engineer AB
Date published: 2022-02-16

Is there any documentation on how this mounts to a DIN Rail?

Asked by: Engineer_IndustryApps
Thank you for your inquiry. These are panel mount device, not DIN Rail.
Answered by: Application Engineer CB
Date published: 2022-09-26
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_CN401-11445, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration