Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Current to Pressure I/P Converter

3 to 120 psig

Item# IP210-X120

3 to 120 psig IP210-X120 IP210-X120
  • Loop Power
  • Ideal for Pneumatic Control Systems
  • IP65 Sealed Case/NEMA 4 type enclosure
  • Zero and Span Adjustments for Field Calibration

IP210-X120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Accuracy
Input Signal
Connection
Pressure Port Type
Pressure Port Size


The IP210 series has been replaced by our new IP210A series that performs the same function and comes at a lower price point.

A “current to pressure” (I/P) converter converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its purpose is to translate the analog output from a control system into a precise, repeatable pressure value to control pneumatic actuators/operators, pneumatic valves, dampers, vanes, etc. The IP210A is a loop-powered instrument, which eliminates the need for an external power supply (except for IP210A-X120).

Principle of OperationOMEGA's IP210A converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its uncomplicated design and proven electromagnetic force balance deliver consistently high performance.

The IP210A provides a reliable, repeatable, accurate means of converting an electrical signal into pneumatic pressure. Its force balance principle is a coil suspended in a magnetic field on a flexible mount. At the lower end of the coil is a flapper valve that operates against a precision ground nozzle to create a backpressure on the servo diaphragm of a booster relay.

The input current flows in the coil and produces a force between the coil and the flapper valve, which controls the servo pressure and the output pressure.

Zero adjustment of the unit is made by turning a screw that regulates the distance between the flapper valve and the air nozzle. Span adjustment is made by varying a potentiometer, which shunts input current past the coil. An integral volume flow booster provides adequate flow capacity, resulting in fast response time and accurate control.

Specifications
Accuracy: 0.5% FS
Supply Sensitivity: 0.025% span per % supply pressure change
Zero Adjustment: 5% FS
Span Adjustment: 20% FS
Operating Temp: -20 to 70°C (-5 to 160°F)
Compensated Temp: -10 to 60°C (15 to 140°F)
Thermal Effects: <0.1%/°C over operating range
Input Resistance: <300 Ω
Media: Oil-free, clean, dry air filtered to 25 µm
Recommended Supply Pressure: 25 to 30 psig (filtered air)
Max Supply Pressure: 80 psig (for IP210A-X120: 135 psi)
Min Supply Pressure: 10 psi above maximum output pressure
Air Consumption (Leakage): 0.03 scfm
Flow Rate: 10 scfm ≤60 psi; 0.06 <60 psi
Response Time:
<30 psi: less than 0.5 s (10 to 90% step)
≥30 psi: 2 s
Failure Mode: Upon electrical failure, the signal pressure falls to bleed pressure
Pressure Port: ¼ FNPT
Electrical Connection: DIN 43650 with screw terminals included
Housing: IP65 rated, epoxy-painted zinc die castings
Construction: Nitrile diaphragms, stainless steel/nylon flapper, nozzle and supply valve, integral surface mounting bracket included
Weight: 1.7 kg (3 lb)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration