Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Current I/P or Voltage E/P to Pressure Converter with Indicator

0 to 20 psig

Item# IP413-020

0 to 20 psig IP413-020 IP413-020
  • Integral Dial Control Pressure Indicator
  • IP 413 has a Manual Override Feature
  • Solenoid Valve Design Eliminates Leaks
  • Can Be Used with Unfiltered Main Air Supply


Models IP411 and IP413 accept 4-20 mA, 0-10 V and 0-5 V signals and convert these analog signals to proportional linear pneumatic outputs (3-15 or 0-20 psi). Unlike other units which bleed air to maintain pressure, the IP411 and IP413 use a silicon pressure sensor and an electropneumatic converter to provide the desired pneumatic pressure without constant air consumption. The converter’s unique design eliminates common problems such as hose chatter and needless air consumption from air leaks caused by heat, age, moisture, contamination, mounting, orientation error, sticky valves, valve leakage and blockages. The IP411 and IP413 provide a reliable, repeatable, and accurate means of converting an electrical signal into a pneumatic pressure.

SPECIFICATIONS
Supply Voltage: 18 to 28 Vac or Vdc
Supply Current: 150 mA/3 VA
Accuracy: 1.0% FS
Zero Adjustment: ±50%
Span Adjustment: ±25%
Operating Temp: 32 to 160°F (0 to 70°C)
Compensated Temp: 32 to 160°F (0 to 70°C)
Thermal Effects: Zero: ±0.025%FS/°F Span: ±0.01%FS/°F
Max Supply Pressure: 40 psig
Min Supply Pressure:0.1 psig above maximum control pressure
Solenoid Type: Floating poppet
Solenoid Coil: 3 watts
Flow Rate: 0.5 SCFM
Pressure Port: Hose barb fits 3/16' ID Tubing
Minimum Control Pressure Tubing Length: 5 ft (1.5 m)
Electrical Connector: Screw terminals
Weight: 350 grams (12 oz)
Manifold Material: Aluminum
Case: 16 gage steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
30 m (100') 4-conductor shielded wire
$58.96
17 In Stock
en-US
en
Save Configuration