Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Air Pressure Regulators

1.4 to 120 psig

Item# PRG98-120

1.4 to 120 psig PRG98-120 PRG98-120
  • Miniature Precision Air Regulator
  • High Resolution Adjustment of Set Pressure
  • Highly Accurate Air Pressure Regulation in a Small Package
  • Compact and Lightweight

PRG98-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type
Features


  • Body Material Diecast aluminum alloy
  • Flow Capacity 10 SCFM @ 100 psi inlet
  • Form Factor Pipe
  • Maximum Supply Pressure 10 bar (150 psi)
  • Sensitivity 0.25 inH2O
  • Supply Pressure Effect < 0.1 psi for 100 psi change
  • Total Air Consumption 1.0 to 12.5 scfh

Please go to PRG98A as a replacement for this item.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration