Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Air Line Pressure Regulators for Compressed Air

Item# R07-200-RNLA

General Purpose Air Line Pressure Regulators for Compressed Air R07-200-RNLA R07-200-RNLA
  • Full Flow Gauge Ports - 15 SCFM (7 DM3/S)
  • Maximum Inlet Pressure 20 bar (300 psig)
  • Snap Action Locking Adjustment Knob
  • Standard Relieving Allows Reduction of Pressure When System is Dead-Ended


  • Body Material Zinc
  • Flow Capacity 7dm³/s (15 scfm)
  • Minimum Ambient Temperature -34 {C} (30 {F})
  • Supply Pressure Effect 0.5 psi for 100 psi change
  • Total Air Consumption 6 SCFH maximum at 150 psi supply
The R07 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

General purpose air pressure regulators are designed for in-line use as a single regulating control source for compressed air. These air pressure regulators are full flow ported for excellent flow and regulation characteristics. They include PTF threads, relieving diaphragm, gauge, and a 0.3 to 8.5 bar (5 to 125 psig) pressure adjustment range. They are suitable for a wide range of pneumatic tools and components and an excellent point of use economic regulator. These units can be panel mounted with a 30 mm (1.19') diameter mounting hole or can be used with the optional bracket and panel nut.

SPECIFICATIONS
Operating Temperature*: -34 to 65°C (30 to 150°F)
Maximum Pressure: 20 bar (300 psig)
Port Sizes:
     1/4' PTF supply and output
     1/8' PTF gauge
Pressure Drop: 15 psi at 150 psi inlet and 90 psi output
Flow : 7dm³/s (15 scfm)
Materials:
     Body: Zinc
     Bonnet: Acetal
     Valve Seat: Acetal
     Elastomers: Nitrile
*Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Reducing Bushing 1/4 NPT OD- 1/8 NPT ID, 2 pcs.
$5.52
1 In Stock
en-US
en
Save Configuration