Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Regulators for Inert Gases - Primary and Secondary Pressure Regulation for High and Low Pressure Systems

Item# R44-221-RNAA

Pressure Regulators for Inert Gases - Primary and Secondary Pressure Regulation for High and Low Pressure Systems R44-221-RNAA R44-221-RNAA
  • Compact Design
  • High/Low Pressure Models for Primary/Secondary Regulation
  • Plastic Locking Knob for Fast and Easy Adjustment
  • Input Pressure up to 207 Bar (3000 psig.)

R44-221-RNAA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Features
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type


  • Capsule and Adjusted Screw Material Brass
  • Body Material Brass body
  • Diaphragm Material Acetal/nitrile
  • Flow Capacity 5.2dm³/s (11 scfm)
  • Form Factor Panel or Bracket Mount
  • Maximum Supply Pressure 207 Bar (3000 psig)
  • Minimum Ambient Temperature -34 {C} (30 {F})
The R44 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The R44 Series are UL listed (file number SA1089) industrial pressure regulators for use with compressed air and inert gases such as carbon dioxide, argon helium, krypton, neon nitrogen and xenon. The R83 models are for primary high pressure regulation, while the R44 models are for secondary low pressure regulation. These regulators are intended for industrial use and are not to be used for beverage dispensing applications.

SPECIFICATIONS

R44 Models
with ¼ ports, reducer bushings available for 1/8' ports
Operating Temperature: -34 to 66°C (-30 to 150°F)
Maximum Inlet Pressure: 17 bar (250 psig)
Pressure Drop: 15 psi at 150 psi inlet and 90 psi output
Flow: 4.7dm³/s (10 scfm)
Materials R44:
    R44-221: Brass body; acetal plastic bonnet
    R44-233: Brass body, brass bonnet
Valve: Brass/nitrile
Seat: Acetal
Elastomers: Nitrile

R83 Models with ¼ ports, reducer bushings available for 1/8' ports
Operating Temperature: -34 to 60°C (-30 to 140°F)
Maximum Inlet Pressure: 207 bar (3000 psig)
Pressure Drop: 0.35 bar (5 psig) at 69 bar (1000 psig) inlet and 4 bar(60 psig) output
Flow: 5.2dm³/s (11 scfm)
Materials R88: Brass body, zinc bonnet
Cartridge Valve: PTFE, brass, stainless steel
Diaphram: Acetal/nitrile
Seals: Nitrile
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Hex male nipple, 1/4 NPT
$5.52
33 In Stock
Reducing Bushing for 1/8 NPT connections – 1/4 O.D.- 1/8 I.D. (2 pcs.)
$5.52
1 In Stock

Related Categories

en-US
en
Save Configuration