Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Compact Design Thermostat

Small Thermostat

Item# KT011469

Small Thermostat KT011469 KT011469

Please see KT011469-A or KT011469-U as a possible replacement.

  • Compact Design
  • Wide Adjustment Range
  • Available with °C or °F Scale
  • Color Coded Temperature Dials

KT011469 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Mode
Minimum Control Temperature
Maximum Control Temperature
Load Voltage
Max Current Rating
Features
Temperature Type


Thermostat "NC" (Normally Closed): Thermostat opens at temperature. Comes with a RED temperature dial.
Thermostat "NO" (Normally Open): Thermostat closes at temperature rise. Comes with a BLUE temperature dial.

Products are transitioning to an upgraded model as shown below.





TECHNICAL DATA
SPECIFICATIONS - UPGRADED MODELS

Switch temperature difference: 7 K (±4 K tolerance)
Sensor element: thermostatic bimetal
Contact type: snap-action contact
Service life: 100,000 cycles verified
Max. operating voltage, frequency range: AC 250 V, 50-60 Hz
Max. inrush current: AC 16 A for 10 sec.
Connection1: 2 Push-In clamps
                        rigid wire 2.5 mm² (AWG 14)
                        stranded wire 1.5 mm² (AWG 16)
Mounting: clip for 35 mm DIN rail, EN 60715
Casing: plastic according to UL94 V-0, light grey
Dimensions: 60 x 33 x 41 mm
Weight: approx. 40 g
Fitting position: variable
Operating/Storage temperature: -45 to +80 °C (-49 to +176 °F)
Operating/Storage humidity: max. 90 % RH (non-condensing)
Protection type/Protection class: IP20 / II
Overvoltage category/Altitude: II: up to 5,000 m; III: up to 2,000 m

¹ Stripped length of rigid wire: 10 to 12 mm. When connecting with wires, wire end ferrules must be used (square or trapezoid crimp). Length of wire end ferrule: 10 mm or 12 mm.


Important note: The contact system of the regulator is subjected to environmental influences, thus the contact resistance may change. This can lead to a voltage drop and/or self-heating of the contacts.


SPECIFICATIONS   - PREVIOUS MODELS
Sensor Element: Thermostatic bi-metal
Maximum Tolerance: ±7 °F (4K)
Switching Difference (Hysteresis): 12.6°F ±5.4°F (7°C ±3K)
Service Life: 100,000 cycles
Switching Capacity (Max Load): 15 A resistive/2 A inductive @ 120 Vac, 10 A resistive/2 A inductive @ 250 Vac, DC 30W
Minimum Load: 20 mA (all voltages)
Connections: 2-pole terminal for AWG 14 max [2.5 mm 2 (0.10 in 2)]
Mounting: Clip for 35 mm (1.4") DIN rail (EN 50022)
Dimensions: 60 H x 33 W x 43 mm D (2.4 x 1.3 x 1.7")
Housing: Plastic, UL94V-0
Weight: 40 g (1.4 oz)
Protection Type: NEMA 2 (IP20)
Operating Temperature: -45 to 70°C (-49 to 158°F)
Storage Temperature: -45 to 70°C (-49 to 158°F)
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration